2106275-4 Sensor Cable Assemblies
  • Assembly Type Pigtail
  • Connector Type Plug
  • Shielded No
  • Thread Size M12
  • Cable Type PVC
  • Product Type Cable Assembly
  • Cable Assembly Type M12 Pigtail
  • LED Without
  • Number of Positions 5
  • Keying B
  • Configuration Single-Ended
  • Operating Voltage 300
  • Operating Voltage 300
  • Cable Color Black
  • Insulation Material PVC
  • Wire Color Brown, White, Blue, Black, Gray
  • Connector Color Black
  • Environmental Protection With
  • Cable Exit Angle Straight
  • Jacket Color Black
  • Mounting Angle Straight
  • Housing Material Nylon
  • Cable Assembly Length 2000
  • Overall Outside Cable Diameter 5.7
  • Wire Size .34
  • Wire Size 22
  • Packaging Quantity 1
  • Packaging Method Bag