8-55870-2 Rings & Spades
  • Sealable Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #8
  • Discrete Wire Type Stranded
  • Shape Code SPADE-049
  • Terminal Angle Straight
  • Voltage (Max) 600
  • Plating Material Tin
  • Insulation Material Polyolefin
  • Terminal Type Spade Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Stud Diameter 4.17
  • Tongue Thickness .86
  • Wire Size 1.04 – 2.62
  • Wire Insulation Diameter (Max) 4.83
  • Wire Size 2050 – 5180
  • Barrel Inside Diameter 2.03
  • Material Thickness .81
  • Overall Length 31.95
  • Barrel Inside Diameter (Min) 2.03
  • Operating Temperature Range 125
  • Heavy Duty Yes
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Barrel Color Blue
8-55872-3 Rings & Spades
  • Sealable Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #8
  • Discrete Wire Type Stranded
  • Shape Code SPADE-049
  • Terminal Angle Straight
  • Voltage (Max) 600
  • Plating Material Tin
  • Insulation Material Polyolefin
  • Terminal Type Spade Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Stud Diameter 4.17
  • Tongue Thickness 1.07
  • Wire Size 2.62 – 6.64
  • Wire Insulation Diameter (Max) 6.1
  • Wire Size 5180 – 13100
  • Barrel Inside Diameter 3.27
  • Material Thickness 1.01
  • Overall Length 36.26
  • Barrel Inside Diameter (Min) 3.27
  • Operating Temperature Range 125
  • Heavy Duty Yes
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 25
  • Barrel Color Yellow