SD167A DC Contactors
  • Terminal Configuration 1/4-28 UNF-2A
  • Contactor Type Sealed
  • Product Category Electromechanical Relays
  • Product Type Contactor
  • Product Classification Relays - Contactors
  • Arc Cover Without
  • Auxiliary Switch Contact Arrangement SPST NO
  • Coil Voltage (Max) 28
  • Coil Voltage Rating 28
  • Actuating System DC
  • Contact Arrangement SPST NO
  • Contact Current Rating 100
  • Number of Poles 1
  • Coil Termination 6-32 UNC-2A
  • Mounting Type Chassis
  • Mounting Plate With
  • Torque 56 in-lbs (Mains) 7.5 in-lbs (Coil)