1055070-1 In-Series Adapters
  • RF Connector Type SMA
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material TFE Fluorocarbon
  • Isolated Ground No
  • Product Type Adapter
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 18
  • Body Style Right Angle
  • Body Material Stainless Steel
  • Body Insulation Without
  • Body Plating Finish Passivated
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold over Copper
  • Center Contact With
  • Captivated Contacts With
  • Captivation Method Mechanical
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Coupling Nut Material Stainless Steel
  • Length 14.9
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Method Package
619383-1 In-Series Adapters
  • RF Connector Type SMA - SMPM
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material PTFE
  • Isolated Ground No
  • Product Type Adapter
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Plating Material Gold
  • Body Style Right Angle
  • Body Material Brass
  • Body Insulation Without
  • Center Contact Material Phosphor Bronze
  • Center Contact Plating Material Gold over Nickel
  • Center Contact With
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Length 11
  • Circuit Application Power & Signal
  • Packaging Method Package
  • Comment Use with Test Probe 619361-1.
221789-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold over Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Solder Terminal
  • Termination Method to PC Board Through Hole
  • Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • Captivation Method Solder
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Height above PCB 9.53
  • PCB Tail Length 3.94
  • Length 13.46
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Package
  • Dielectric Material Fluoropolymer
1052566-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold over Copper
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 6.35
  • Length 12.1
  • Tab Width 1.27
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Number of Panel Mounting Holes 4
221790-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Solder Terminal
  • Termination Method to PC Board Through Hole
  • Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • Captivation Method Solder
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Height above PCB 9.7
  • PCB Tail Length 3.94
  • Length 15.24
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Package
  • Dielectric Material Fluoropolymer
1054868-1 In-Series Adapters
  • RF Connector Type OSM
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material TFE Fluorocarbon
  • Isolated Ground No
  • Product Type Adapter
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Body Plating Material Gold
  • Body Style Straight
  • Body Material Stainless Steel
  • Body Insulation Without
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold over Copper
  • Center Contact With
  • Captivated Contacts With
  • Captivation Method Epoxy
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Panel Attachment Style Rear Mount
  • Length 22.2
  • Circuit Application Power & Signal
  • Packaging Method Bag
1053072-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold over Copper
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 6.35
  • Length 17
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Lockwasher Material Stainless Steel
6274096-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Coupling Mechanism Screw
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Height above PCB 19.94
  • PCB Tail Length 5.207
  • Length 19.94
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Method Tube
  • Dielectric Material PTFE
1053378-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Height above PCB 9.5
  • PCB Tail Length 3.9
  • Length 14.81
  • Operating Temperature Range -65 – 125
  • Operating Frequency 12.4
  • Packaging Method Carton
  • Dielectric Material PTFE
1052071-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • Ferrule Plating Material Gold over Copper
  • Center Contact Plating Material Gold over Nickel
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Ferrule Material Copper Alloy
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Length 16.9
  • Cable Type RG 142
  • Operating Temperature Range -65 – 125
  • Operating Frequency 26
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Additional Features Shrink Tubing
  • Coupling Nut Plating Material Gold over Nickel
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Stainless Steel
1050525-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Plating Material Gold over Nickel
  • Center Contact Plating Material Gold over Copper
  • Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Length 11.18
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -65 – 105
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Plating Finish Passivated
  • Coupling Nut Material Stainless Steel
2081005-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Zinc
  • Body Finish BRIGHT
  • Body Plating Material Tin
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole
  • Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Height above PCB 9.68
  • PCB Tail Length 2.92
  • Length 16.4
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Method Reel
  • Packaging Quantity 250
  • Dielectric Material PTFE
1050770-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Length 11.1
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -65 – 105
  • Operating Frequency 18
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Plating Finish Passivated
  • Coupling Nut Material Stainless Steel
1052422-1 RF Connectors
  • Connector Interface SMA
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold over Copper
  • Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 6.35
  • Length 9.53
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Number of Panel Mounting Holes 4
1054869-1 In-Series Adapters
  • RF Connector Type SMA
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Material TFE Fluorocarbon
  • Isolated Ground No
  • Product Type Adapter
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 18
  • Body Style Straight
  • Body Material Stainless Steel
  • Body Insulation Without
  • Body Plating Finish Passivated
  • Center Contact Material Beryllium Copper
  • Center Contact Plating Material Gold over Copper
  • Center Contact With
  • Captivated Contacts With
  • Captivation Method Epoxy
  • Panel Mount Feature Type Bulkhead
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Panel Attachment Style Rear Mount
  • Length 22.2
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Method Bag
1408332-1 RF Connectors
  • Connector Interface QMA
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole
  • Coupling Mechanism Latching Quick Lock
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 7.62
  • Height above PCB 11
  • PCB Tail Length 4.1
  • Length 15.1
  • Operating Temperature Range -40 – 80
  • Operating Frequency 6
  • Packaging Method Bag
  • Dielectric Material PTFE
1408336-1 RF Connectors
  • Connector Interface QMA
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • Ferrule Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Connector Product Type Connector Assembly
  • Ferrule Material Copper
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Latching Quick Lock
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 7.62
  • Length 17.2
  • Cable Type RG 174
  • Operating Temperature Range -40 – 80
  • Operating Frequency 6
  • Packaging Method Bag
  • Dielectric Material PTFE
1408337-1 RF Connectors
  • Connector Interface QMA
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole
  • Coupling Mechanism Latching Quick Lock
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 7.62
  • Height above PCB 9.5
  • PCB Tail Length 4.1
  • Length 13.6
  • Operating Temperature Range -40 – 80
  • Operating Frequency 6
  • Packaging Method Carton
  • Dielectric Material PTFE
1408341-1 RF Connectors
  • Connector Interface QMA
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Flange
  • Coupling Mechanism Latching Quick Lock
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 7.62
  • Length 30.5
  • Operating Temperature Range -40 – 80
  • Operating Frequency 6
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Number of Panel Mounting Holes 4