SP1/2R10FT Surface Mount Resistors
  • Resistor Type Power Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Range Up to 1kΩ
  • Resistance .1
  • Power Rating .75
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Temperature Coefficient ±30
  • Packaging Method Taped & Reeled
SP322R1FT Surface Mount Resistors
  • Resistor Type Power Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Range Up to 1kΩ
  • Resistance 22.1
  • Power Rating 3.5
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 15.24 x 7 x 6.48
  • Temperature Coefficient ±90
  • Packaging Method Taped & Reeled