
PRODUCT
active
- Filtered Yes
- Filter Type Power Line
- Input Type .250" FASTON
- Output Type .250" FASTON
- Ground Choke Option No
- Current Rating 3
- Leakage Current (Max) (120VAC, 60Hz) .16
- Leakage Current (Max) (250VAC, 50Hz) .26
- Voltage (Max) 250
- Mount Style Flanged
- Operating Temperature Range -10 – 40
- Comment Chassis mount. Single stage.