• Illuminated No
  • Accessory Type Connector
  • Product Type Connector
  • Tactile No
  • Number of Contacts 9
  • Color White
  • Seal Type Dust Sealed
  • Termination Type PC Pins
  • Attachment Method Snap-Together
  • Process Sealed No
  • Housing Material Plastic
  • Housing Color Black
  • Oil-Tight No
  • Code Type 1-2-4-8 BCD
  • Product Type Switch
  • Number of Positions 10
  • Repeating Readout Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Contact Base Material Copper Alloy
  • Contact Current Rating .4
  • Termination Type Printed Circuit
  • Mounting Type Snap Detent
  • Mounting Location Front
  • Wheel Markings 0-9
  • Illuminated No
  • Accessory Type Connector
  • Product Type Connector
  • Tactile No
  • Number of Switches 11
  • Number of Contacts 11
  • Color White
  • Seal Type Dust Sealed
  • Termination Type PC Pins
  • Attachment Method Snap-Together
  • Process Sealed No
  • Housing Material Plastic
  • Housing Color Black
  • Oil-Tight No
  • Comment For decimal switches.
SMCD111AK Pushwheel Switches
  • Code Type Decimal
  • Product Type Switch
  • Number of Positions 10
  • Repeating Readout Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Contact Base Material Copper Alloy
  • Contact Current Rating .4
  • Termination Type Printed Circuit
  • Mounting Type Snap Detent
  • Mounting Location Front
  • Wheel Markings 0-9
  • Code Type 1-2-4-8 Complement
  • Product Type Switch
  • Number of Positions 10
  • Repeating Readout Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Contact Base Material Copper Alloy
  • Contact Current Rating .4
  • Termination Type Printed Circuit
  • Mounting Type Snap Detent
  • Mounting Location Front
  • Wheel Markings 0-9
  • Code Type Hexadecimal
  • Product Type Switch
  • Number of Positions 10
  • Repeating Readout Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Contact Base Material Copper Alloy
  • Contact Current Rating .4
  • Termination Type Printed Circuit
  • Mounting Type Snap Detent
  • Mounting Location Front
  • Wheel Markings 0-9, A-F