2SKF131AEL01 Keylock Switches
  • Frame Material Brushed Chrome
  • Illuminated No
  • Switch Type Key Lock
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Operating Function Position 1 Off
  • Panel Cutout Size 19.3 x 16.3
  • Number of Positions 2
  • Contact Resistance 50
  • Voltage Rating 110
  • Key Changes 10 Standard
  • Actuator Travel 90°
  • Contact Current Rating 1
  • Contact Finish Silver
  • Terminals/Fixed Contact Type Screw Type
  • Contact Timing Non-Shorting
  • Mounting Type Panel
  • Lock Body Zinc Alloy
  • Cylinder Material Zinc Alloy
  • Remove Key Position 1
  • Operating Temperature (Max) 85
  • Oil-Tight No
  • Soldering Type Hand
  • Comment Supplied with 2 brass keys.
  • Life Expectancy 10000
2SKF132AEL01 Keylock Switches
  • Frame Material Brushed Chrome
  • Illuminated No
  • Switch Type Key Lock
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Operating Function Position 1 Off
  • Panel Cutout Size 19.3 x 16.3
  • Number of Positions 2
  • Contact Resistance 50
  • Voltage Rating 110
  • Key Changes 10 Standard
  • Actuator Travel 90°
  • Contact Current Rating 1
  • Contact Finish Silver
  • Terminals/Fixed Contact Type Screw Type
  • Contact Timing Non-Shorting
  • Mounting Type Panel
  • Lock Body Zinc Alloy
  • Cylinder Material Zinc Alloy
  • Remove Key Position 1 or 2
  • Operating Temperature (Max) 85
  • Oil-Tight No
  • Soldering Type Hand
  • Comment Supplied with 2 brass keys.
  • Life Expectancy 10000
2SKF231AEL01 Keylock Switches
  • Frame Material Brushed Chrome
  • Illuminated No
  • Actuator Style Key
  • Switch Type Key Lock
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Operating Function Position 1 Off
  • Panel Cutout Size 19.3 x 16.3
  • Number of Positions 2
  • Contact Resistance 50
  • Voltage Rating 110
  • Key Changes 10 Standard
  • Actuator Travel 90°
  • Contact Current Rating 1
  • Contact Finish Silver
  • Terminals/Fixed Contact Type Screw Type
  • Contact Timing Non-Shorting
  • Mounting Type Panel
  • Lock Body Zinc Alloy
  • Cylinder Material Zinc Alloy
  • Remove Key Position 1
  • Operating Temperature (Max) 85
  • Oil-Tight No
  • Soldering Type Hand
  • Comment Supplied with 2 brass keys.
  • Life Expectancy 10000