7-1904100-8 PCB Single Relays  1
IEC 61810-1
  • Product Type Relay
  • Relay Type Power Relay PK2 (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 176
  • Coil Power Rating (DC) 818
  • Contact Limiting Continuous Current 50
  • Coil Power Rating Class 800 – 1000
  • Contact Limiting Making Current 250
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 40
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 11
  • Contact Base Material AgSnO2
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 16
  • Height Class (Mechanical) 15 – 16 mm
  • Height 15.9
  • Length Class (Mechanical) 16 – 20 mm
  • Length 18.3
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
7-1904107-4 PCB Single Relays  1
IEC 61810-1
  • Product Type Relay
  • Relay Type Power Relay PK2 (THR)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 176
  • Coil Power Rating (DC) 818
  • Contact Limiting Continuous Current 50
  • Contact Limiting Making Current 250
  • Coil Power Rating Class 800 – 1000 mW
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 40
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 11
  • Contact Base Material AgSnO2
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Width 16
  • Height Class (Mechanical) 15 – 16 mm
  • Height 15.9
  • Length Class (Mechanical) 16 – 20 mm
  • Length 18.3
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
7-1904118-1 PCB Single Relays  1
  • Product Type Relay
  • Relay Type Power Relay PK2 Latching (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Resistance 20
  • Coil Power Rating (DC) 7200
  • Contact Limiting Continuous Current 60
  • Contact Limiting Making Current 200
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 45
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 11
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 16
  • Height Class (Mechanical) 15 – 16 mm
  • Height 15.9
  • Length Class (Mechanical) 16 – 20 mm
  • Length 18.3
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
7-1904118-4 PCB Single Relays  1
  • Product Type Relay
  • Relay Type Power Relay PK2 Latching (THR)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Resistance 20
  • Coil Power Rating (DC) 7200
  • Contact Limiting Continuous Current 60
  • Contact Limiting Making Current 200
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 45
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 11
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Width 16
  • Height Class (Mechanical) 15 – 16 mm
  • Height 15.9
  • Length Class (Mechanical) 16 – 20 mm
  • Length 18.3
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125