B429W AC Contactors
  • Terminal Configuration 3/8-24 UNF-2A
  • Product Classification Relays - Contactors
  • Contactor Type Sealed
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Coil Voltage (Max) 30
  • Coil Voltage Rating 18 – 30
  • Actuating System DC
  • Contact Arrangement 3PDT-NO
  • Contact Current Rating 260
  • Number of Poles 3
  • Auxiliary Contact Terminals Wire - Connector
  • Coil Termination Wire Connector
  • Mounting Type Chassis
PKA50B1/8 Switch Knobs
  • Product Type Knob
  • Knob Design Ribbed
  • Spinner Without
  • Skirt With
  • Spin Plate Without
  • Material Phenolic
  • Color Black
  • Shaft Size 3.17
  • Diameter 20.2
  • Indicator Style Line
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
PKA70B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Ribbed
  • Spinner Without
  • Skirt With
  • Spin Plate Without
  • Material Phenolic
  • Color Black
  • Shaft Size 6.35
  • Diameter 24.9
  • Indicator Style Line
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
2-1520228-4 Toggle Switches  1
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125 V
  • UL/CSA Horsepower Rating (250V) 1.5
  • UL/CSA Current Rating (125V) 20
  • UL/CSA Current Rating (250V) 10
  • UL/CSA Horsepower Rating (125V) 1.5
  • Bushing Thread Size 15/32-32
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Mounting Type One Hole
  • Bushing Length 11.91
  • Toggle Length 16.66
PKA50B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Ribbed
  • Spinner Without
  • Skirt With
  • Spin Plate Without
  • Material Phenolic
  • Color Black
  • Shaft Size 6.35
  • Diameter 20.2
  • Indicator Style Line
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
PKA90B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Ribbed
  • Spinner Without
  • Skirt With
  • Spin Plate Without
  • Material Phenolic
  • Color Black
  • Shaft Size 6.35
  • Diameter 34.9
  • Indicator Style Line
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
2-1520228-3 Toggle Switches  1
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125 V
  • UL/CSA Horsepower Rating (250V) 1.5
  • UL/CSA Current Rating (125V) 20
  • UL/CSA Current Rating (250V) 10
  • UL/CSA Horsepower Rating (125V) 1.5
  • Bushing Thread Size 15/32-32 UNS-2A
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Mounting Type One Hole
  • Bushing Length 8.74
  • Toggle Length 19.76
2-1520228-5 Toggle Switches  1
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125 V
  • UL/CSA Horsepower Rating (250V) 1.5
  • UL/CSA Current Rating (125V) 20
  • UL/CSA Current Rating (250V) 10
  • UL/CSA Horsepower Rating (125V) 1.5
  • Bushing Thread Size 15/32-32
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Mounting Type One Hole
  • Bushing Length 11.91
  • Toggle Length 16.66
B138S AC Contactors
  • Terminal Configuration 10-32 UNF-2A Stud
  • Product Classification Relays - Contactors
  • Contactor Type Sealed
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Coil Voltage (Max) 32
  • Coil Voltage Rating 18 – 32
  • Actuating System DC
  • Contact Arrangement 3 Form A, TPST NO
  • Contact Current Rating 60
  • Number of Poles 3
  • Auxiliary Contact Terminals Wire - Connector
  • Coil Termination Wire Connector
  • Mounting Type Chassis
B4291 AC Contactors
  • Terminal Configuration 3/8-24 UNF-2A
  • Product Classification Relays - Contactors
  • Contactor Type Sealed
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Coil Voltage (Max) 37.5
  • Coil Voltage Rating 15 – 37.5
  • Actuating System DC
  • Contact Arrangement 3PDT-NO
  • Contact Current Rating 275
  • Number of Poles 3
  • Auxiliary Contact Terminals Wire - Connector
  • Coil Termination Wire Connector
  • Mounting Type Chassis
B429CA AC Contactors
  • Terminal Configuration 3/8-24 UNF-2A
  • Product Classification Relays - Contactors
  • Contactor Type Sealed
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Coil Voltage (Max) 28
  • Coil Voltage Rating 18 – 28
  • Actuating System DC
  • Contact Arrangement 3PDT-NO
  • Contact Current Rating 350
  • Number of Poles 3
  • Auxiliary Contact Terminals Wire - Connector
  • Coil Termination Wire Connector
  • Mounting Type Chassis