MSPM101C104 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Cap - Supplied
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • Detent Style Soft
  • ESD Grounding Terminal Without
  • Voltage Rating 50
  • Actuator Material Polyamide
  • Case Material Steel
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Force 113.4 – 198.5
  • Seal Type Hermetically Sealed
  • Cap Color Red
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Gold over Nickel
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed Yes
  • Cap Diameter 9.96
  • Actuator Length 8.02
  • Cap Height 8.02
  • Temperature Rating Standard
  • Packaging Method Bulk
  • Comment Red cap supplied.
MSPM101C204 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Cap - Supplied
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • Detent Style Soft
  • ESD Grounding Terminal Without
  • Voltage Rating 50
  • Actuator Material Polyamide
  • Case Material Steel
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Force 113.4 – 198.5
  • Seal Type Hermetically Sealed
  • Cap Color Red
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Gold over Nickel
  • Termination Type Pins
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed Yes
  • Cap Diameter 9.96
  • Actuator Length 8.02
  • Cap Height 8.02
  • Temperature Rating Standard
  • Packaging Method Bulk
  • Comment Red cap supplied.
MSPM101CS104 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Plunger
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Voltage Rating 50
  • Actuator Material Polyamide
  • Case Material Steel
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Red
  • Actuator Force 113.4 – 198.5
  • Seal Type Hermetically Sealed
  • Cap Color Red
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Gold over Nickel
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed Yes
  • Button Width 4.064
  • Actuator Length 4.06
  • Temperature Rating Standard
  • Packaging Method Bulk
MSPM101B004 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Cap - Supplied
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NC, Momentary
  • Ganged No
  • Detent Style Soft
  • ESD Grounding Terminal Without
  • Voltage Rating 50
  • Actuator Material Polyamide
  • Case Material Steel
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Force 113.4 – 198.5
  • Seal Type Hermetically Sealed
  • Cap Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Gold over Nickel
  • Termination Type Pins
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed Yes
  • Cap Diameter 9.96
  • Actuator Length 8.02
  • Cap Height 8.02
  • Temperature Rating Standard
  • Packaging Method Bulk
  • Comment Black cap is supplied.
MSPM101BS104 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Plunger
  • Product Type Switch
  • Switch Type Pushbutton
  • Thread Size 1/4-40 UNS-2A
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NC, Momentary
  • Ganged No
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Voltage Rating 50
  • Actuator Material Polyamide
  • Case Material Steel
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Black
  • Actuator Force 113.4 – 198.5
  • Seal Type Hermetically Sealed
  • Cap Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Gold over Nickel
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed Yes
  • Button Width 4.064
  • Actuator Length 4.06
  • Temperature Rating Standard
  • Packaging Method Bulk