MSP103B04 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Thread Size 1/4-40 UNS-2A
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NC, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 125
  • Actuator Material Thermoplastic
  • Case Material Phenol Resin
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating 3
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Bushing Length 5.97
  • Button Width 3.98
  • Actuator Length 2.5
  • Temperature Rating Standard
  • Packaging Method Bulk
MSP103C004 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Thread Size 1/4-40 UNS-2A
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 125
  • Actuator Material Thermoplastic
  • Case Material Phenol Resin
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating 3
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Bushing Length 5.97
  • Button Width 3.98
  • Actuator Length 2.5
  • Temperature Rating Standard
  • Packaging Method Bulk
MSP103C04 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Thread Size 1/4-40 UNS-2A
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 125
  • Actuator Material Thermoplastic
  • Case Material Phenol Resin
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Red
  • Contact Base Material Copper Alloy
  • Contact Current Rating 3
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Bushing Length 5.94
  • Button Width 3.98
  • Actuator Length 2.5
  • Temperature Rating Standard
  • Packaging Method Bulk
MSP103C204 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Product Type Switch
  • Thread Size 1/4-40 UNS-2A
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Voltage Rating 125
  • Actuator Material Thermoplastic
  • Case Material Phenol Resin
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Red
  • Contact Base Material Copper Alloy
  • Contact Current Rating 3
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Low Profile No
  • Process Sealed No
  • Bushing Length 5.94
  • Button Width 3.98
  • Actuator Length 2.5
  • Temperature Rating Standard
  • Packaging Method Bulk