MMS12 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Terminals Connected 2-3
  • Actuator Material Polyacetal
  • Actuator Color Black
  • Actuator Travel 2.5
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 11.5
  • Width 4
  • Actuator Length 2.01
  • PCB Tail Length 4.8
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
MMS22 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Voltage Rating 30
  • Actuator Material Polyacetal
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 11
  • Width 7.3
  • Actuator Length 2.01
  • PCB Tail Length 2.5
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
MMS22R Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Side
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Actuator Material Polyester
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 11.2
  • Width 6.6
  • Actuator Length 4
  • PCB Tail Length 2.5
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
MMS23 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Double Pole - Three Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Actuator Material Polyester
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 16
  • Width 2.76
  • Actuator Length 2.01
  • PCB Tail Length 2.5
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
MMS42 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Four Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Actuator Material Polyester
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 16
  • Width 7.01
  • Actuator Length 2.01
  • PCB Tail Length 2.5
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
MMS23R Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Side
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Double Pole - Three Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Actuator Material Polyester
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 16.2
  • Width 6.6
  • Actuator Length 4
  • PCB Tail Length 2.52
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
MMS42R Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Side
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Four Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Actuator Material Polyester
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 16.21
  • Width 6.52
  • Actuator Length 4.5
  • PCB Tail Length 2.29
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
MMS43 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Low Profile
  • Actuator Style Top
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Four Pole - Three Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Actuator Material Polyester
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .1
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Length 24
  • Width 7
  • Actuator Length 2.01
  • PCB Tail Length 2.5
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB