27E893 Relay Accessories, Sockets & Clips  1
  • Terminal Configuration Screw
  • Product Type Socket
  • Accessory Type Socket
  • Grounding Provision Without
  • Body Material Nylon
  • Contact Base Material Spring Brass
  • Socket Type DIN Rail Mount
  • Number of Poles 3
  • Contact Plating Material Tin
  • Terminal Length 39.37
  • Number of Pins 11
  • Mounting Type DIN Rail
  • For Use With KUP Relays
27E046 Relay Accessories, Sockets & Clips  1
  • Terminal Configuration PC
  • Product Type Socket
  • Accessory Type Socket
  • Grounding Provision Without
  • Body Material Nylon
  • Contact Base Material Spring Brass
  • Socket Type Printed Circuit Board
  • Number of Poles 3
  • Contact Plating Material Tin
  • Terminal Length 3.66
  • Number of Pins 11
  • Mounting Type Hard Mount
  • For Use With KUP Relays
24A071 Relay Accessories, Sockets & Clips
  • Product Type Accessory
  • Accessory Type Mounting Clip
  • Grounding Provision Without
  • Body Material Stainless Steel
  • For Use With Miniature Relays
27E043 Relay Accessories, Sockets & Clips  1
  • Terminal Configuration Solder
  • Product Type Socket
  • Accessory Type Socket
  • Grounding Provision Without
  • Body Material Nylon
  • Contact Base Material Spring Brass
  • Socket Type Chassis Mount
  • Number of Poles 3
  • Contact Plating Material Tin
  • Terminal Length 5.33
  • Number of Pins 11
  • Mounting Type Hard Mount
  • For Use With KUP Relays
27E067 Relay Accessories, Sockets & Clips  1
  • Terminal Configuration 4.75 [.187] Quick Connect
  • Product Type Socket
  • Accessory Type Socket
  • Grounding Provision Without
  • Body Material Nylon
  • Contact Base Material Spring Brass
  • Socket Type Chassis Mount
  • Number of Poles 3
  • Contact Plating Material Tin
  • Terminal Length 5.33
  • Number of Pins 11
  • Mounting Type Hard Mount
  • For Use With KUP Relays
27E305 Relay Accessories, Sockets & Clips  1
  • Terminal Configuration PC
  • Product Type Socket
  • Accessory Type Socket
  • Grounding Provision Without
  • Body Material Nylon
  • Contact Base Material Spring Brass
  • Socket Type Printed Circuit Board
  • Number of Poles 3
  • Contact Plating Material Tin
  • Terminal Length 4.67
  • Number of Pins 11
  • Mounting Type Hard Mount
  • For Use With KUP Relays
27E396 Relay Accessories, Sockets & Clips  1
  • Terminal Configuration 4.75 [.187] Quick Connect
  • Product Type Socket
  • Accessory Type Socket
  • Grounding Provision Without
  • Body Material Nylon
  • Contact Base Material Spring Brass
  • Socket Type Panel Mount
  • Number of Poles 3
  • Contact Plating Material Tin
  • Terminal Length 4.57
  • Number of Pins 11
  • Mounting Type Snap-In
  • For Use With KUP Relays
27E867 Relay Accessories, Sockets & Clips  1
  • Terminal Configuration Screw
  • Product Type Socket
  • Accessory Type Socket
  • Grounding Provision Without
  • Body Material Nylon
  • Contact Base Material Spring Brass
  • Socket Type DIN Rail Mount
  • Number of Poles 4
  • Contact Plating Material Tin
  • Terminal Length 69.96
  • Number of Pins 14
  • Mounting Type Panel
  • For Use With KUP Relays
KU401B1/8 Switch Knobs  1
  • Product Type Knob
  • Knob Design Serrated Diamond Trim Cut
  • Spin Plate Without
  • Spinner Without
  • Skirt With
  • Material Aluminum 56S
  • Color Black
  • Shaft Size 3.17
  • Diameter 9.5
  • Indicator Style Dot
  • Indicator Location On Skirt
  • Comment Use only one set screw. Located 180° from indicator dot.
27E419 Relay Accessories, Sockets & Clips  1
  • Terminal Configuration PC
  • Product Type Socket
  • Accessory Type Socket
  • Grounding Provision Without
  • Body Material Nylon
  • Contact Base Material Spring Brass
  • Socket Type Printed Circuit Board
  • Number of Poles 4
  • Contact Plating Material Tin
  • Terminal Length 5.33
  • Number of Pins 11
  • Mounting Type Hard Mount
  • For Use With KUP Relays
KU402B1/8 Switch Knobs
  • Product Type Knob
  • Knob Design Serrated Diamond Trim Cut
  • Spin Plate Without
  • Spinner Without
  • Skirt With
  • Material Aluminum 56S
  • Color Black
  • Shaft Size 3.17
  • Diameter 9.5
  • Indicator Style Dot
  • Indicator Location On Skirt
  • Comment Use only one set screw. Located 180° from indicator dot.
KU500B1/8 Switch Knobs
  • Product Type Knob
  • Knob Design Serrated Diamond Trim Cut
  • Spin Plate Without
  • Spinner Without
  • Skirt With
  • Material Aluminum 56S
  • Color Black
  • Shaft Size 3.17
  • Diameter 12.7
  • Indicator Style Dot
  • Indicator Location On Skirt