CSJ-38-70010 Time Delay Relays
  • Protection Function Over/Undervoltage
  • Product Category Electromechanical Relays
  • Relay Type Sensor
  • Product Type Relay
  • Enclosure Type Plastic Dust Cover
  • Input Voltage 120
  • Voltage (Max) 150 VAC
  • Operating/Set Voltage 92 – 140
  • Actuating System AC
  • Release/Reset Voltage 90 – 138
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Arrangement (Additional Output) None
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Adjustable Pick-Up & Adjustable Drop-Out
  • Repeatability (Max) ±1%
  • Comment Functions as either an overvoltage or undervoltage sensor.
CSJ-38-71010 Time Delay Relays
  • Protection Function Over/Undervoltage
  • Product Category Electromechanical Relays
  • Relay Type Sensor
  • Product Type Relay
  • Enclosure Type Plastic Dust Cover
  • Input Voltage 120
  • Voltage (Max) 140 VAC
  • Operating/Set Voltage 105
  • Actuating System AC
  • Release/Reset Voltage 90 – 103
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Knob
  • Contact Current Rating 10
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Arrangement (Additional Output) None
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 91.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation Fixed Pick-Up & Adjustable Drop-Out
  • Repeatability (Max) ±1%
  • Comment Functions as either an overvoltage or undervoltage sensor.