CN1 Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Enclosure Type Black Plastic 1/16 DIN Case
  • Status Indicator Yes
  • Multiple Timing Ranges With
  • Input Voltage 120
  • Voltage (Max) 138 VAC
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Thumbwheel Switches
  • Contact Current Rating 10
  • Delay Time .1 seconds – 9990 hours
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 47.8 x 47.8 x 71.9
  • Operating Temperature Range -10 – 55
  • Mode of Operation On-Delay
  • Repeatability (Max) ±.05% ±.04 sec