7-1414967-8 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THR)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 181
  • Coil Power Rating (DC) 796
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 600 – 800 mW
  • Current Rating (85°C) 15
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Height 10.2
  • Width Class (Mechanical) 12 – 16 mm
  • Width 12.9
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
3-1393292-8 Micro Relays
IEC 61810-1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 430
  • Coil Magnetic System Monostable, DC
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 120
  • Coil Power Rating Class 1 – 1.5 W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 150
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1340
  • Current Rating (85°C) 20
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
8-1393292-4 Micro Relays
IEC 61810-1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 119
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 120
  • Coil Power Rating Class 1 – 1.5 W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 150
  • Coil Power Rating Class 1 – 1.5
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1200
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
6-1419137-4 Micro Relays
IEC 61810-1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 119
  • Coil Magnetic System Monostable, DC
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 120
  • Coil Power Rating Class 1 – 1.5 W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 150
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1200
  • Current Rating (85°C) 30
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
9-1414992-1 Micro Relays
IEC 61810-1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 90
  • Coil Magnetic System Monostable, DC
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 120
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 150
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1600
  • Current Rating (85°C) 30
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
6-1393292-2 Micro Relays
IEC 61810-1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 430
  • Coil Magnetic System Monostable, DC
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 120
  • Coil Power Rating Class 1 – 1.5 W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 150
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1340
  • Current Rating (85°C) 20
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
VFMA-15F41-S01 Micro Relays
IEC 61810-1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 90
  • Coil Magnetic System Monostable, DC
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 120
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 150
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1600
  • Current Rating (85°C) 30
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
1413009-9 PCB Double Relays  1
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 567
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Limiting Breaking Current 30
  • Coil Voltage Rating 12
  • Coil Resistance 254
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Weight 8
  • Contact Current Class 20 – 30
  • Terminal Type PCB-THT
  • Contact Arrangement 2 Form C (CO)
  • Contact Base Material AgSnO2
  • Mounting Type Printed Circuit Board
  • Length 23.6
  • Width 12.9
  • Height 10.2
  • Width Class (Mechanical) 12 – 16
  • Height Class (Mechanical) 10 – 11
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
  • High Power Relays (>75A) No
  • Relay Type Double Micro Relay K
  • Current Rating (85°C) 15
  • Voltage (Nominal) 12
8-1393292-9 Micro Relays
IEC 61810-1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 430
  • Coil Magnetic System Monostable, DC
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 120
  • Coil Power Rating Class 1 – 1.5 W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 150
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1340
  • Current Rating (85°C) 20
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
4-1904124-3 Micro Relays  1
IEC 61810-1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 119
  • Coil Magnetic System Monostable, DC
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 120
  • Coil Power Rating Class 1 – 1.5 W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 150
  • Coil Power Rating Class 1 – 1.5
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1200
  • Current Rating (85°C) 30
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
1393292-5 Micro Relays
IEC 61810-1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 119
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 120
  • Coil Power Rating Class 1 – 1.5 W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 150
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1200
  • Current Rating (85°C) 30
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
1393280-6 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 500 – 600 mW
  • Current Rating (85°C) 15
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Height 9.9
  • Width Class (Mechanical) 12 – 16 mm
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
4-1904124-2 Micro Relays  1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 90
  • Coil Magnetic System Monostable, DC
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 120
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 150
  • Coil Power Rating Class >1.5
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1600
  • Current Rating (85°C) 30
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
1393280-5 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 500 – 600 mW
  • Current Rating (85°C) 20
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Height 9.9
  • Width Class (Mechanical) 12 – 16 mm
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
6-1414920-0 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THR)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 500 – 600 mW
  • Current Rating (85°C) 30
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Height 10.2
  • Width Class (Mechanical) 12 – 16 mm
  • Width 12.9
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
2-1414987-3 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 181
  • Coil Power Rating (DC) 796
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 600 – 800 mW
  • Current Rating (85°C) 15
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Height 9.9
  • Width Class (Mechanical) 12 – 16 mm
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
2-1414971-4 Micro Relays
IEC 61810-1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 35
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 430
  • Contact Limiting Continuous Current 35
  • Contact Limiting Making Current 120
  • Coil Power Rating Class 1 – 1.5 W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 150
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1200
  • Current Rating (85°C) 30
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
VFMA-11F41-S01 Micro Relays
IEC 61810-1
  • Relay Type Micro Relay A/VFMA
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 90
  • Coil Magnetic System Monostable, DC
  • Contact Limiting Continuous Current 35
  • Contact Limiting Making Current 120
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 180
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating (DC) 1600
  • Current Rating (85°C) 30
  • Weight 16
  • Contact Base Material Ag Alloy
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 15.5
  • Width Class (Mechanical) 12 – 16 mm
  • Length 23
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 25.4
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
2-1904093-1 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Coil Power Rating (DC) 1600
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 100
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class >1.5W
  • Current Rating (85°C) 20
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Height 9.9
  • Width Class (Mechanical) 12 – 16 mm
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
2-1904093-2 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 500 – 600 mW
  • Current Rating (85°C) 30
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Height 10.2
  • Width Class (Mechanical) 12 – 16 mm
  • Width 12.9
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C