CDA-38-70012 Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Enclosure Type Yellow Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Voltage (Max) 130 V
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Fixed
  • Contact Current Rating 10
  • Delay Time 1 second
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 8-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 74.6
  • Operating Temperature Range -40 – 55
  • Mode of Operation Delay on Operate
  • Repeatability (Max) ±1%
CDA-38-70025 Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Enclosure Type Yellow Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Timing Range (Off-Time) 1
  • Voltage (Max) 130 V
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Type of Control Fixed
  • Contact Current Rating 10
  • Delay Time 1.8 – 180 seconds
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type 11-Pin Octal Style Plug
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 61.1 x 45.2 x 74.6
  • Operating Temperature Range -40 – 55
  • Mode of Operation Delay on Release
  • Repeatability (Max) ±1%