3-1195039-3 Rectangular Contact Inserts
  • Product Type Contact Insert
  • Shell Size 50.8 [2]
  • Number of Positions 20
  • Keying A/B
  • Insert Style Pin
  • Interfacial Seal With
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet With
  • Color Black
  • Insert Type Environmental
  • Contact Type Pin
  • Accepts Wire Insulation Diameter Range .762 – 1.651
MTCB1X-XXX-106 Rectangular Contact Inserts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact Insert
  • Shell Size 25.4 [1]
  • Number of Positions 10
  • Keying B
  • Insert Style Socket
  • Interfacial Seal Without
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet Without
  • Color Black
  • Insert Type Environmental
  • Contact Type Socket
  • For Use With Round Wire
1-1191440-5 Rectangular Contact Inserts
  • Product Type Contact Insert
  • Shell Size 50.8 [2]
  • Number of Positions 5
  • Keying A/B
  • Insert Style Pin
  • Interfacial Seal With
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet With
  • Color Black
  • Insert Type Environmental
  • Contact Type Pin
  • Accepts Wire Insulation Diameter Range 1.65 – 2.77
4-1191889-0 Rectangular Contact Inserts
  • Product Type Contact Insert
  • Shell Size 50.8 [2]
  • Number of Positions 20
  • Keying A/B
  • Insert Style Socket
  • Interfacial Seal Without
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet With
  • Color Black
  • Insert Type Environmental
  • Contact Type Socket
  • Accepts Wire Insulation Diameter Range .762 – 1.651
CHA-0305 Rectangular Connector Shielding
  • Accessory Type Grounding Block
  • Connector Style Receptacle
  • Shell Size 25.4
  • Product Type Accessory
1-1193696-4 Rectangular Contact Inserts
  • Product Type Contact Insert
  • Shell Size 25.4 [1]
  • Number of Positions 20
  • Keying A/B
  • Insert Style Socket
  • Interfacial Seal Without
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet With
  • Color Black
  • Insert Type Environmental
  • Contact Type Socket
  • Accepts Wire Insulation Diameter Range .762 – 1.651
MTCB1X-106-XXX Rectangular Contact Inserts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact Insert
  • Shell Size 25.4 [1]
  • Number of Positions 10
  • Keying A
  • Insert Style Socket
  • Interfacial Seal Without
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet Without
  • Color Black
  • Insert Type Environmental
  • Contact Type Socket
  • For Use With Round Wire
MTCC1P-010-010-01 Rectangular Contact Inserts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Shell
  • Shell Size 25.4 [1.0]
  • Module Material Aluminum
CHA-0307 Rectangular Connector Shielding
  • Accessory Type Grounding Block
  • Connector Style Plug
  • Shell Size 25.4
  • Product Type Accessory
9-1191856-4 Rectangular Contact Inserts
  • Product Type Contact Insert
  • Shell Size 50.8 [2]
  • Number of Positions 20
  • Keying A/B
  • Insert Style Socket
  • Interfacial Seal Without
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet With
  • Color Black
  • Insert Type Environmental
  • Contact Type Socket
  • Accepts Wire Insulation Diameter Range .762 – 1.651
1-1195304-5 Rectangular Contact Inserts
  • Product Type Contact Insert
  • Shell Size 50.8 [2]
  • Number of Positions 5
  • Keying A/B
  • Insert Style Socket
  • Interfacial Seal Without
  • Module Material High Grade Polyarylene Thermoplastic
  • Rear Grommet With
  • Color Black
  • Insert Type Environmental
  • Contact Type Socket
  • Accepts Wire Insulation Diameter Range 1.65 – 2.77
CAT-LFRJ Joints & Splices  1
  • Technology Heat Shrink
  • Product Type Fire Resistant Joint
  • Insulation XLPE
  • Mechanical Connectors Included No
  • Voltage Class ≤ 1
  • Product Availability AMERICAS
CAT-HVSA-3 Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 3
  • Voltage Class ≤ 15
  • Armoring AIA
  • Insulation Diameter (Plastic) .65 – 1.05
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-RPIT Dead Break Connections  1
HD CENELEC 629.1
  • Technology Separable Connector
  • Connector Type Wedge & Contact Ring
  • Bushing Type Size 2
  • Cable Shield Style Copper Tape
  • Insulation Polymeric
  • Screened Yes
  • Product Family RPIT
  • Number of Cores 1
  • Voltage Class ≤ 12
  • Conductor Material Aluminum/Copper
  • Conductor Diameter 7.2 – 8.6
  • Insulation Diameter 21 – 24
  • Cross-Section Range 50
  • Halogen Free Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Type Inner Cone
  • Emission Free Yes
  • UL Rating No
  • Design Specification HD629.1-S2
  • Product Availability AMERICAS
  • Installation Instruction Chinese
CAT-CSJA-1C Joints & Splices  1
  • Technology Cold Applied
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-CSJA-JCN Joints & Splices  1
  • Technology Cold Applied
  • Insulation Plastic
  • Cable Shield Style JCN
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-RSTI-SA Surge Arresters  1
HD CENELEC 629.1
  • Technology Cage Design
  • Surge Arrester Class DH
  • Product Family RSTI
  • Short Circuit Current 16
  • Continuous Operating Voltage (Uc) 12
  • Voltage Rating (Ur) 15
  • Discharge Current (Nominal) 5
  • Color Black
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Application Type Switchgear
  • Product Availability AMERICAS
  • Minimum Order Quantity 1
  • Minimum Packaging Unit 3
CAT-MXSE Joints & Splices  1
HD CENELEC 629.1 IEC 60502-4
  • Technology Heat Shrink
  • Product Type Medium Voltage Live End Seal
  • Insulation Plastic (XLPE)
  • Cable Shield Style Wire
  • Mechanical Connectors Included Yes
  • Number of Cores 1
  • Voltage Class ≤ 17.5
  • Outer Insulation Tube
  • Cross-Section Range 35 – 150
  • Insulation Diameter 17.6 – 29.4
  • Conductor Diameter 6.6 – 15
  • Sheath Outside Diameter 25 – 40
  • Application Type Live End Seal
  • Standards HD CENELEC 629.1 S2
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-HVS-C-S-1520S Joints & Splices  1
  • Technology Heat Shrink
  • Insulation Plastic
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Number of Cores 1
  • Voltage Class ≤ 15
  • Insulation Diameter (Plastic) .65 – .95
  • Application Type Inline
  • Design Specification IEEE 404
  • Product Availability AMERICAS
  • Installation Instruction English