D-500-L458-3-613-240 Data Bus Couplers
  • Coupler Type Ultra-Lightweight In-Line Microcoupler
  • Cable Type 10613 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 3
  • Eyelet Without
  • Design With Internal Terminator but with Reverse Bus
  • Connection Type Solder
  • Cable Length 6096
  • Operating Temperature (Max) 150
DK-621-0440 Data Bus Connectors
  • Connector Type Jack
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Connection Type Solder
  • Polarization (Bayonet Style) D
  • Operating Temperature (Max) 125
DK-621-0440-4P Data Bus Connectors
  • Connector Type Jack
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Pin
  • Connection Type Solder
  • Polarization (Bayonet Style) D
  • Operating Temperature (Max) 125
D-500-0457-2-613-078 Data Bus Couplers
  • Coupler Type In-Line Microcoupler
  • Cable Type 10613 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 2
  • Eyelet Without
  • Design With Internal Terminator
  • Connection Type Solder
  • Cable Length 1981
  • Operating Temperature (Max) 150
8-1899580-6 Data Bus Terminators
  • Connector Type Spliced-In
  • Cable Type 2024J1424-9, 24 AWG, with Single Round Braid
  • Product Type Data Bus Component
  • Impedance 120
  • Connection Type Solder
  • Operating Temperature (Max) 150
  • Space-Grade No
D-500-L455-3-6D3-120 Data Bus Couplers
  • Cable Type 7726D3664 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 3
  • Eyelet Without
  • Design Without Internal Terminator
  • Connection Type Solder
  • Cable Length 3048
  • Operating Temperature (Max) 150
DK-621-0435-2S Data Bus Connectors
  • Connector Type Plug
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Socket
  • Connection Type Solder
  • Polarization (Bayonet Style) B
  • Operating Temperature (Max) 125
D-500-0458-1-613-078 Data Bus Couplers
  • Coupler Type In-Line Microcoupler
  • Cable Type 10613 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 1
  • Eyelet Without
  • Design With Internal Terminator but with Reverse Bus
  • Connection Type Solder
  • Cable Length 1981
  • Operating Temperature (Max) 150
DK-621-0436-2P Data Bus Connectors
  • Connector Type Jack
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Pin
  • Connection Type Solder
  • Polarization (Bayonet Style) B
  • Operating Temperature (Max) 125
704201-000 Data Bus Connectors
  • Connector Type Jack
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Socket
  • Connection Type Solder
  • Polarization (Bayonet Style) C
  • Operating Temperature (Max) 125
D-500-0255-583-1 Data Bus Couplers
  • Product Type Data Bus Component
  • Number of Stubs 8
  • Arrangement Face
  • Connection Type Solder
  • Coupler Style Bayonet
  • Polarization (Bayonet Style) A
  • Operating Temperature (Max) 125
DK-621-0437-3S Data Bus Connectors
  • Connector Type Plug
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Socket
  • Connection Type Solder
  • Polarization (Bayonet Style) C
  • Operating Temperature (Max) 125
D-621-0415 Data Bus Terminators
  • Connector Style Threaded
  • Connector Type Plug
  • Product Type Data Bus Component
  • Impedance 78
  • Contact Type Socket
  • Connection Type Solder
  • Operating Temperature (Max) 125
  • Space-Grade No
DK-621-0435-2P Data Bus Connectors
  • Connector Type Plug
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Pin
  • Connection Type Solder
  • Polarization (Bayonet Style) B
  • Operating Temperature (Max) 125
D-500-L455-4-6D3-120 Data Bus Couplers
  • Cable Type 7726D3664 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 4
  • Eyelet Without
  • Design Without Internal Terminator
  • Connection Type Solder
  • Cable Length 3048
  • Operating Temperature (Max) 150
D-621-0413-L Data Bus Connectors
  • Connector Type Plug
  • Connector Style Threaded
  • Product Type Data Bus Component
  • Contact Type Socket
  • Operating Temperature (Max) 125
DK-621-0011-P Data Bus Connectors
  • Connector Type Plug
  • Connector Style Threaded
  • Product Type Data Bus Component
  • Contact Type Pin
  • Connection Type Solder
  • Operating Temperature (Max) 125
D-500-0457-1-613-078 Data Bus Couplers
  • Coupler Type In-Line Microcoupler
  • Cable Type 10613 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 1
  • Eyelet Without
  • Design With Internal Terminator
  • Connection Type Solder
  • Cable Length 1981
  • Operating Temperature (Max) 150
DK-621-0088-2S Data Bus Connectors
  • Connector Type Jack
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Socket
  • Connection Type Solder
  • Polarization (Bayonet Style) B
  • Operating Temperature (Max) 125
D-500-0455-1-613-078 Data Bus Couplers
  • Coupler Type In-Line Microcoupler
  • Cable Type 10613 (Double Optimized Shield Cable)
  • Product Type Data Bus Component
  • Number of Stubs 1
  • Eyelet Without
  • Design Without Internal Terminator
  • Connection Type Solder
  • Cable Length 1981
  • Operating Temperature (Max) 150