F97087-000 Potting Resin  1
  • Technology Resin
  • Product Type Potting Material
  • Material System Two-Component Hydrocarbon Resin
  • Self-Repairing No
  • Flexibility Soft-Elastic
  • Color Transparent
  • Environmental Resistance Water-Repellent
  • Flammability Non-Flame-Retardant
  • UV-Stabilized No
  • Halogen Free Yes
  • Isocyanate-Free Yes
  • Label-Free Acc REACH & CLP Yes
  • Silicone-Free Yes
  • Solvent-Free Yes
  • Mechanical Resistance Mechanical & Humidtiy Protection
  • Marine-Offshore-Shipbuilding Certified No
  • Application Potting
  • UL Rating No
  • Product Availability AMERICAS
  • Minimum Order Quantity 1
  • Packaging Method Double-Cartridge
  • Minimum Packaging Unit 1
  • Product Use Protection Against Humidity, Mechanical Shock & Vibration
  • Other Colors Available No