CSR31346-0001-A0001 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Female
  • Shell Type Plastic
  • Accessory Color Black
  • Number of Positions 9
  • Number of Power Positions 2
  • Number of Signal Positions 7
  • Preloaded No
  • Contact Current Rating (Max) 350
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Mating Retention Without
  • Mating Alignment With
  • Operating Temperature Range -40 – 100
  • Circuit Application Power
CSR31346-0001-00000 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Accessory Color Black
  • Number of Positions 9
  • Number of Power Positions 2
  • Number of Signal Positions 7
  • Hermetically Sealed No
  • Contact Current Rating (Max) 350
  • Contact Type Pin/Socket
  • Connector Mounting Type Panel
  • Mating Retention Without
  • Mating Alignment With
  • Wire/Cable Size 1.5
  • Operating Temperature Range -40 – 100
284874-1 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Connector Style Plug
  • Connector Type Housing Kit
  • Number of Positions 24
  • Number of Rows 4
  • Preloaded No
  • Contact Type Socket
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0
284873-1 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Connector Style Receptacle
  • Connector Type Housing Kit
  • Number of Positions 24
  • Number of Rows 4
  • Preloaded No
  • Contact Type Tab
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Yes
  • Panel Mount Feature Mounting Ears
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0
CSR31343-0001-A0001 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Shell Type Plastic
  • Accessory Color Black
  • Number of Positions 9
  • Number of Power Positions 2
  • Number of Signal Positions 7
  • Preloaded No
  • Contact Current Rating (Max) 500
  • Contact Type Pin
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Operating Temperature Range -40 – 100
  • Circuit Application Power
CSR31899-0001-00000 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Shell Type Plastic
  • Accessory Color Black
  • Number of Positions 9
  • Number of Power Positions 2
  • Number of Signal Positions 7
  • Preloaded No
  • Contact Current Rating (Max) 500
  • Contact Type Pin
  • Mating Alignment With
  • Operating Temperature Range -40 – 100
  • Circuit Application Power
CSR31899-0001-A0001 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Accessory Color Black
  • Number of Positions 9
  • Number of Power Positions 2
  • Number of Signal Positions 7
  • Preloaded No
  • Contact Current Rating (Max) 500
  • Contact Type Pin/Socket
  • Connector Mounting Type Panel
  • Mating Retention Without
  • Mating Alignment With
  • Wire/Cable Size 1.5
  • Operating Temperature Range -40 – 100
  • Circuit Application Power
CSR31900-0001-00000 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Shell Type Plastic
  • Accessory Color Black
  • Number of Positions 9
  • Number of Power Positions 2
  • Number of Signal Positions 7
  • Preloaded No
  • Contact Current Rating (Max) 500
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Operating Temperature Range -40 – 100
CSR31900-0001-A0001 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Shell Type Plastic
  • Accessory Color Black
  • Number of Positions 9
  • Number of Power Positions 2
  • Number of Signal Positions 7
  • Preloaded No
  • Contact Current Rating (Max) 500
  • Contact Type Pin/Socket
  • Connector Mounting Type Panel
  • Mating Retention Without
  • Mating Alignment With
  • Wire/Cable Size 1.5
  • Operating Temperature Range -40 – 100