CIRH03T2410SCNF80M32V0 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Shell Size 24
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Metal
  • Accessory Color Black
  • Prewired No
  • Number of Positions 7
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Rubber
  • Contact Layout 24 – 10
  • Contact Type Socket
  • Mating Alignment Type Keyed
  • Flange With
  • Operating Temperature Range -55 – 200
  • IP Water Sealing Level IP67
  • Packaging Quantity 10
  • Positions Unloaded All
  • Field Serviceable Yes
CIRHSE06T2410PCNF80M32V0 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 24
  • Shielded Yes
  • Connector Style Plug
  • Shell Type Metal
  • Accessory Color Black
  • Prewired No
  • Number of Positions 7
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Rubber
  • Contact Layout 24 – 10
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Flange Without
  • Operating Temperature Range -55 – 200
  • IP Water Sealing Level IP67
  • Packaging Quantity 10
  • Positions Unloaded All
  • Field Serviceable Yes
CIRH03T14S6SCNF80M32V0 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Metal
  • Accessory Color Black
  • Prewired No
  • Number of Positions 6
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Rubber
  • Contact Layout 14 – 6
  • Contact Type Socket
  • Mating Alignment Type Keyed
  • Flange With
  • Operating Temperature Range -55 – 200
  • IP Water Sealing Level IP67
  • Packaging Quantity 10
  • Positions Unloaded All
  • Field Serviceable Yes
CIRB8KPKF80 Circular Connector Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Color Gray
  • Material Copper Alloy
  • Insert Style Pin
  • Contact Configuration Crimp Terminal
  • For Use with Series CIRH
  • Packaging Quantity 100
  • Packaging Method Box
  • Comment For use with CIRH connectors. See catalog for additional product information.
CIRB8KSKF80 Circular Connector Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Color Gray
  • Material Copper Alloy
  • Insert Style Socket
  • Contact Configuration Crimp Terminal
  • For Use with Series CIRH
  • Packaging Quantity 100
  • Packaging Method Box
  • Comment For use with CIRH connectors. See catalog for additional product information.
NGC6M Standard Rectangular Connectors  1
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Wire
  • Shielded No
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Number of Rows 2
  • Operating Voltage 500
  • Operating Voltage 500
  • Color Black
  • Material Glass-Filled Thermoplastic
  • Contact Current Rating (Max) 20
  • Termination Method to Wire/Cable Crimp
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • Contact Retention With
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
CIRB12KSKF80 Circular Connector Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Color Gray
  • Material Copper Alloy
  • Insert Style Socket
  • Contact Configuration Crimp Terminal
  • For Use with Series CIRH
  • Packaging Quantity 1000
  • Packaging Method Box
  • Comment For use with CIRH connectors. See catalog for additional product information.
NGC6F Standard Rectangular Connectors  1
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Shielded No
  • Sealable No
  • Number of Positions 6
  • Number of Rows 2
  • Operating Voltage 500
  • Operating Voltage 500
  • Color Black
  • Material Glass-Filled Thermoplastic
  • Contact Current Rating (Max) 20
  • Termination Method to Wire/Cable Crimp
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • Contact Retention With
  • UL Flammability Rating UL 94V-0
NGCASC Rectangular Boots & Strain Relief  1
  • Accessory Type Strain Relief
  • Product Type Accessory
  • Material Thermoplastic
  • Color Black
  • Operating Temperature Range -40 – 100
NGC4F Standard Rectangular Connectors  1
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Shielded No
  • Sealable No
  • Number of Positions 4
  • Number of Rows 2
  • Operating Voltage 500
  • Operating Voltage 500
  • Color Black
  • Material Glass-Filled Thermoplastic
  • Contact Current Rating (Max) 20
  • Termination Method to Wire/Cable Crimp
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • Contact Retention With
  • UL Flammability Rating UL 94V-0