R60D Angular Position Sensors - RVDT/RVIT  1
  • Sensor Type RVIT
  • Electrical Connection Lead Wires
  • Supply Voltage 13.5 – 16.5
  • Input Current (Max) 25
  • Output Type ±7.5 VDC
  • Angular Sensing Range ±60
  • Weight 34
  • Case Material Anodized Aluminum
  • Mounting Size 11 Servo Mount
  • Shaft Diameter 4.755
  • Case Diameter 26.98
  • Operating Temperature Range -25 – 85
  • Certifications RoHS
  • Non-Linearity ±.5
  • Bearing Type ABEC 3 Precision Ball Bearing