1-1775089-3 RJ45 Connectors
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Vertical
  • Shield Material Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Low
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .76
  • Connector Product Type Connector Assembly
  • Termination Method to PC Board Through Hole - Solder
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Entry Location Top
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material PA 46
  • PCB Thickness (Recommended) 1.6
  • PCB Tail Length 3.25
  • Connector Height 16.5
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 3
  • Packaging Quantity 90
  • Packaging Method Box & Tray