CAT-P9426-P9601B Definite Purpose Contactors  1
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Model 98
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance .63
  • Contact Switching Voltage (Max) 600
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 3
  • Contact Current Rating 20
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 6-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 2.08 – 21.2
  • Wire Size 14 – 4
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Loose Piece
  • Torque 100
CAT-P9426-P9601A Definite Purpose Contactors  1
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Model 96
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover Without
  • Molded No
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 11
  • Contact Switching Voltage (Max) 600
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 2
  • Contact Current Rating 25
  • Contact Arrangement 2 Form X, DPST-NO-DM
  • Coil Termination Quick Connect
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Loose Piece
  • Torque 25
  • Comment Stranding must be split for 8 AWG wire.
CAT-P9426-P9601 Definite Purpose Contactors  1
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Model 96
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover Without
  • Molded No
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 16.5
  • Contact Switching Voltage (Max) 600
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 1
  • Contact Current Rating 25
  • Contact Arrangement 1 Form X, SPST-NO-DM with Shunt
  • Coil Termination Quick Connect
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 1.31 – 8.37
  • Wire Size 16 – 8
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Loose Piece
  • Torque 25
  • Comment Stranding must be split for 8 AWG wire.
CAT-P9426-P9601C Definite Purpose Contactors  1
  • Terminal Configuration 10-32 Screw
  • Contactor Type Definite Purpose
  • Model 93
  • Product Type Contactor
  • Product Category Electromechanical Relays
  • Product Classification Relays - Contactors
  • Arc Cover With
  • Molded No
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance 5.4
  • Contact Switching Voltage (Max) 600
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Number of Poles 4
  • Contact Current Rating 30
  • Contact Arrangement 4 Form X, 4PST-NO-DM
  • Coil Termination Quick Connect
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 2.08 – 21.2
  • Wire Size 14 – 4
  • UL Flammability Rating UL 94V-0
  • Agency Approval CSA Certified
  • Packaging Method Loose Piece
  • Torque 25