1-1634201-2 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend - O =
  • Panel Cutout Size 30.2 x 22.2
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On Off On
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 10
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
1634201-1 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 30.2 x 22.2
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 10
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
1634201-2 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend O -
  • Panel Cutout Size 30.2 x 22.2
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 10
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
1634201-3 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend O l
  • Panel Cutout Size 30.2 x 22.2
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Indicator/Imprint Color White
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 10
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
1634201-4 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp With
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 30.2 x 22.2
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Lens Color Red
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 10
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
1634201-5 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp With
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 30.2 x 22.2
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Lens Color Green
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 10
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
1634201-6 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp With
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 30.2 x 22.2
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Lens Color Yellow
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 10
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
1634201-7 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 30.2 x 22.2
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Operating Function On On
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 10
  • Terminal Tab Width 6.35
  • Termination Type Quick Connect
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested Yes
  • Comment Dust Resistant.
2-6437630-5 Paddle & Rocker Switches
  • Switch Type Rocker/Paddle Actuator
  • Lamp Without
  • LED Without
  • Actuator Type Top
  • Actuator Style Rocker
  • Product Type Switch
  • Indicator/Imprint Legend None
  • Panel Cutout Size 30.2 x 22.2
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125
  • Actuator Color Black
  • Body Color Black
  • Beveled Frame Color Black
  • Switch Contact Plating Material Silver Tin Oxide
  • Contact Current Rating 6
  • Terminal Tab Width 6.35
  • Termination Type Lead Wire - Hooking Type
  • Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed No
  • VDE Tested No
  • Comment Dust Resistant.