1604002-5 Rectangular Power Connectors
  • Assembly or Kit Kit
  • Product Type Connector Assembly
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin/Socket
  • Number of Positions 1
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 120
  • Contact Retention Without
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 1.27
  • Wire/Cable Size 2
  • Wire/Cable Size 34 – 35
  • Wire/Cable Size 67100
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment Without
  • Mating Retention Type Latch
  • Mating Retention With
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Polycarbonate
  • Length 69.6
  • Height 23.99
  • Width 23.4
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
1445995-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 120
  • Contact Type Pin/Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Thickness 50
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 50
  • Barrel Type Closed Barrel
  • Contact Design Cold-headed
  • Wire/Cable Size 2 – 2
  • Wire/Cable Size 34 – 35
  • Wire/Cable Size 67100 – 69073
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Loose Piece
  • Packaging Quantity 1
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
1445957-5 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Wire/Cable Size 20 – 10
  • Wire/Cable Size .503 – 6.114
  • Wire/Cable Size 993 – 12066
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Polycarbonate
  • Length 24.6
  • Height 7.4
  • Width 7.4
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
1445957-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Wire/Cable Size 20 – 10
  • Wire/Cable Size .503 – 6.114
  • Wire/Cable Size 993 – 12066
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Polycarbonate
  • Length 24.6
  • Height 7.4
  • Width 7.4
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
1604050-5 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Plug
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 19.06
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Polycarbonate
  • Length 107.46
  • Height 33.2
  • Width 69.9
  • Accepts Wire Insulation Diameter Range 24
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 12
647845-4 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Plug
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Wire/Cable Size 12 – 6
  • Wire/Cable Size 3.085 – 14
  • Wire/Cable Size 6088 – 27629
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 19.05
  • UL Flammability Rating UL 94V-0
  • Housing Color Gray
  • Housing Material Polycarbonate
  • Length 48.23
  • Height 15.88
  • Width 35.05
  • Accepts Wire Insulation Diameter Range 10
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 175
647845-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Plug
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Wire/Cable Size 12 – 6
  • Wire/Cable Size 3.085 – 14
  • Wire/Cable Size 6088 – 27629
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 19.05
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Polycarbonate
  • Length 48.23
  • Height 15.88
  • Width 35.05
  • Accepts Wire Insulation Diameter Range 10
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 157
1604038-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 180
  • Contact Type Pin/Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Thickness 50
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 50
  • Barrel Type Closed Barrel
  • Contact Design Cold-headed
  • Wire/Cable Size 1 – 0
  • Wire/Cable Size 21 – 60
  • Wire/Cable Size 41444 – 118412
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Box
  • Packaging Quantity 400
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
1604039-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 180
  • Contact Type Pin/Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Thickness 50
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 50
  • Barrel Type Closed Barrel
  • Contact Design Cold-headed
  • Wire/Cable Size 2 – 2
  • Wire/Cable Size 34 – 35
  • Wire/Cable Size 67100 – 69073
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Loose Piece
  • Packaging Quantity 400
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
647879-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 50
  • Contact Type Pin/Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Thickness 50
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 50
  • Barrel Type Closed Barrel
  • Contact Design Cold-headed
  • Wire/Cable Size 12 – 10
  • Wire/Cable Size 3.085 – 6.114
  • Wire/Cable Size 6088 – 12066
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
1604055-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 350
  • Contact Type Pin/Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Thickness 50
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 50
  • Barrel Type Closed Barrel
  • Contact Design Cold-headed
  • Wire/Cable Size 1 – 0
  • Wire/Cable Size 40 – 60
  • Wire/Cable Size 78941 – 118412
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Loose Piece
  • Packaging Quantity 200
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
1445996-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 120
  • Contact Type Pin/Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Thickness 50
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 50
  • Barrel Type Closed Barrel
  • Contact Design Cold-headed
  • Wire/Cable Size 4 – 4
  • Wire/Cable Size 21
  • Wire/Cable Size 41444
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
647877-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 50
  • Contact Type Pin/Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Thickness 50
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 50
  • Barrel Type Closed Barrel
  • Contact Design Cold-headed
  • Wire/Cable Size 6 – 6
  • Wire/Cable Size 13 – 14
  • Wire/Cable Size 25656 – 27629
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
647878-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 50
  • Contact Type Pin/Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Thickness 50
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 50
  • Barrel Type Closed Barrel
  • Contact Design Cold-headed
  • Wire/Cable Size 8 – 8
  • Wire/Cable Size 7 – 8.5
  • Wire/Cable Size 13815 – 16775
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 2000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
647845-5 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Plug
  • Number of Positions 2
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Wire/Cable Size 12 – 6
  • Wire/Cable Size 3.085 – 14
  • Wire/Cable Size 6088 – 27629
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 19.05
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Polycarbonate
  • Length 48.23
  • Height 15.88
  • Width 35.05
  • Accepts Wire Insulation Diameter Range 10
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 175
1-1445715-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 1
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Wire/Cable Size 13 – 14
  • Wire/Cable Size 25656 – 27629
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • UL Flammability Rating UL 94V-0
  • Housing Color Red
  • Housing Material Polycarbonate
  • Length 48
  • Height 17.15
  • Width 17.15
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 300
1445715-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 1
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Wire/Cable Size 13 – 14
  • Wire/Cable Size 25656 – 27629
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • UL Flammability Rating UL 94V-0
  • Housing Color Blue
  • Housing Material Polycarbonate
  • Length 48
  • Height 17.15
  • Width 17.15
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 250
1445715-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 1
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Wire/Cable Size 13 – 14
  • Wire/Cable Size 25656 – 27629
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Polycarbonate
  • Length 48
  • Height 17.15
  • Width 17.15
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 300
1445715-3 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 1
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Wire/Cable Size 13 – 14
  • Wire/Cable Size 25656 – 27629
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Polycarbonate
  • Length 48
  • Height 17.15
  • Width 17.15
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 300
1445715-4 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug/Receptacle
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Tab
  • Number of Positions 1
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Wire/Cable Size 13 – 14
  • Wire/Cable Size 25656 – 27629
  • Termination Method to Wire & Cable Crimp
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount
  • UL Flammability Rating UL 94V-0
  • Housing Color Green
  • Housing Material Polycarbonate
  • Length 48
  • Height 17.15
  • Width 17.15
  • Operating Temperature Range -20 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 300