1393277-6 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Power Relay K (Sealed)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Coil Power Rating (DC) 1600
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Contact Limiting Continuous Current 30
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Making Current 180
  • Current Rating (85°C) 25
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class >1.5W
  • Weight 22
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Contact Base Material AgSnO2
  • Mounting Type Printed Circuit Board
  • Width 21.1
  • Height Class (Mechanical) 20 – 25 mm
  • Height 21.2
  • Length Class (Mechanical) 25 – 30 mm
  • Length 26.1
  • Width Class (Mechanical) 20 – 25 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
1393277-4 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Power Relay K (Sealed)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Coil Power Rating (DC) 1600
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Contact Limiting Continuous Current 30
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Making Current 100
  • Current Rating (85°C) 25
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class >1.5W
  • Weight 22
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Contact Base Material AgNi0.15
  • Mounting Type Printed Circuit Board
  • Width 21.1
  • Height Class (Mechanical) 20 – 25 mm
  • Height 21.2
  • Length Class (Mechanical) 25 – 30 mm
  • Length 26.1
  • Width Class (Mechanical) 20 – 25 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C