281384-2 Quick Disconnects  1
  • FASTON No
  • Insertion Force Low
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Discrete Wire Type Stranded
  • Fully Insulated No
  • Plating Material Tin
  • Terminal & Splice Style Receptacle
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Barrel Type Open
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Extraction Force 7 – 100
  • Extraction Force .7 – 10.2
  • Mating Retention Type Dimple
  • Wire Size 20 – 15
  • Wire Size .51 – 1.65
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.2 – 3.3
  • Receptacle Stock Thickness .3
  • Wire Insulation Diameter (Max) 3.3
  • Overall Length 18
  • UL Rating Recognized
  • Packaging Method Reel
  • Packaging Quantity 5000
737059-5 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated Yes
  • Product Type Terminal Housing
  • Number of Positions 7
  • Housing Color Black
  • Mating Retention With
  • Mating Alignment With
  • Number of Rows 1
  • Terminal & Splice Style Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Housing Material Polyamide 6.6 GF
  • Centerline 5
  • Length 39.3
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Box
  • Packaging Quantity 425