B429W AC Contactors
  • Terminal Configuration 3/8-24 UNF-2A
  • Product Classification Relays - Contactors
  • Product Category Electromechanical Relays
  • Contactor Type Sealed
  • Product Type Contactor
  • Coil Voltage (Max) 30
  • Coil Voltage Rating 18 – 30
  • Actuating System DC
  • Contact Arrangement 3PDT-NO
  • Contact Current Rating 260
  • Number of Poles 3
  • Auxiliary Contact Terminals Wire - Connector
  • Coil Termination Wire Connector
  • Mounting Type Chassis
6-1542000-3 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 3
  • Power 10
  • Fin Style Radial
  • Material Aluminum
  • Plating Material Black Anodized
  • UL Flammability Rating UL 94V-0
  • Air Velocity 0
  • Comment Heat sink assembly includes Two Leg Standard Clip, Part Number 1542367-1.
PKA50B1/8 Switch Knobs
  • Product Type Knob
  • Knob Design Ribbed
  • Skirt With
  • Spin Plate Without
  • Spinner Without
  • Material Phenolic
  • Color Black
  • Shaft Size 3.17
  • Diameter 20.2
  • Indicator Style Line
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
PKA70B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Ribbed
  • Skirt With
  • Spin Plate Without
  • Spinner Without
  • Material Phenolic
  • Color Black
  • Shaft Size 6.35
  • Diameter 24.9
  • Indicator Style Line
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
2-1520228-4 Toggle Switches  1
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125 V
  • UL/CSA Horsepower Rating (250V) 1.5
  • UL/CSA Current Rating (125V) 20
  • UL/CSA Horsepower Rating (125V) 1.5
  • UL/CSA Current Rating (250V) 10
  • Bushing Thread Size 15/32-32
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Mounting Type One Hole
  • Bushing Length 11.91
  • Toggle Length 16.66
PKA50B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Ribbed
  • Skirt With
  • Spin Plate Without
  • Spinner Without
  • Material Phenolic
  • Color Black
  • Shaft Size 6.35
  • Diameter 20.2
  • Indicator Style Line
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
PKA90B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Ribbed
  • Skirt With
  • Spin Plate Without
  • Spinner Without
  • Material Phenolic
  • Color Black
  • Shaft Size 6.35
  • Diameter 34.9
  • Indicator Style Line
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
1437522-4 PGA Sockets
  • Chip Compatibility Any Socket 7 Chip
  • Leg Style Pin Grid Array (PGA)
  • Connector & Contact Terminates To Board
  • Cap Type Standard
  • Insertion Force Low
  • Profile Low
  • ZIF Actuator Screwdriver/Cam
  • Product Type Socket
  • Number of Positions 321
  • Grid Size 19 x 19
  • Grid Spacing 1.27 x 2.54
  • Heat Sink Style Universal
  • Cover Material High Temperature Thermoplastic
  • Sleeve Material Copper Alloy
  • Actuator Handle Material Stainless Steel
  • Handle Type Standard
  • Frame Style Open
  • Sleeve Plating Material Tin/Lead
  • Cover Color Black
  • Solder Tail Contact Plating Material Gold
  • Socket Type PGA
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 10
  • Contact Current Rating (Max) 3
  • Contact Base Material Copper Alloy
  • Contact Style Stamped & Formed
  • Termination Post Length 2.29
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Heat Sink Attachment With
  • Centerline (Pitch) 2.565
  • Housing Color Black
  • Housing Material Thermoplastic
  • Socket Overall Height 4.57
  • Operating Temperature Range -55 – 105
  • Assembly Process Feature None
  • Circuit Application Signal
  • Socket Identifier None
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 12
  • Packaging Method Box & Tube
2-1520228-3 Toggle Switches  1
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125 V
  • UL/CSA Horsepower Rating (250V) 1.5
  • UL/CSA Current Rating (125V) 20
  • UL/CSA Horsepower Rating (125V) 1.5
  • UL/CSA Current Rating (250V) 10
  • Bushing Thread Size 15/32-32 UNS-2A
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Mounting Type One Hole
  • Bushing Length 8.74
  • Toggle Length 19.76
2-1520228-5 Toggle Switches  1
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125 V
  • UL/CSA Horsepower Rating (250V) 1.5
  • UL/CSA Current Rating (125V) 20
  • UL/CSA Horsepower Rating (125V) 1.5
  • UL/CSA Current Rating (250V) 10
  • Bushing Thread Size 15/32-32
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Mounting Type One Hole
  • Bushing Length 11.91
  • Toggle Length 16.66
2-1542000-2 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 5
  • Power 10
  • Fin Style Radial
  • Material Aluminum
  • Plating Material Black Anodized
  • UL Flammability Rating UL 94V-0
  • Air Velocity 0
  • Comment Heat sink assembly includes Two Leg Clip, Part Number 1542431-1.
5-1542000-6 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 2
  • Power 10
  • Fin Style Radial
  • Material Aluminum
  • Plating Material Black Anodized
  • Comment Heat sink assembly includes Two Leg Standard Clip, Part Number 1542367-1.
B138S AC Contactors
  • Terminal Configuration 10-32 UNF-2A Stud
  • Product Classification Relays - Contactors
  • Product Category Electromechanical Relays
  • Contactor Type Sealed
  • Product Type Contactor
  • Coil Voltage (Max) 32
  • Coil Voltage Rating 18 – 32
  • Actuating System DC
  • Contact Arrangement 3 Form A, TPST NO
  • Contact Current Rating 60
  • Number of Poles 3
  • Auxiliary Contact Terminals Wire - Connector
  • Coil Termination Wire Connector
  • Mounting Type Chassis
B4291 AC Contactors
  • Terminal Configuration 3/8-24 UNF-2A
  • Product Classification Relays - Contactors
  • Product Category Electromechanical Relays
  • Contactor Type Sealed
  • Product Type Contactor
  • Coil Voltage (Max) 37.5
  • Coil Voltage Rating 15 – 37.5
  • Actuating System DC
  • Contact Arrangement 3PDT-NO
  • Contact Current Rating 275
  • Number of Poles 3
  • Auxiliary Contact Terminals Wire - Connector
  • Coil Termination Wire Connector
  • Mounting Type Chassis
B429CA AC Contactors
  • Terminal Configuration 3/8-24 UNF-2A
  • Product Classification Relays - Contactors
  • Product Category Electromechanical Relays
  • Contactor Type Sealed
  • Product Type Contactor
  • Coil Voltage (Max) 28
  • Coil Voltage Rating 18 – 28
  • Actuating System DC
  • Contact Arrangement 3PDT-NO
  • Contact Current Rating 350
  • Number of Poles 3
  • Auxiliary Contact Terminals Wire - Connector
  • Coil Termination Wire Connector
  • Mounting Type Chassis