63381-1 Crimp Wire Pins, Tabs & Ferrules  1
  • Wire/Cable Type Discrete Wire
  • Insulated No
  • Insulated Wire Support No
  • Plating Material Unplated
  • Terminal Type Receptacle
  • Terminal Orientation Straight
  • Wire Size 22 – 18
  • Wire Size .3 – .8
  • Overall Length 16.13
  • Packaging Method Reel
  • Packaging Quantity 5000
61388-1 Crimp Wire Pins, Tabs & Ferrules  1
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Insulated Wire Support Yes
  • Plating Material Post-Tin
  • Terminal Type Shur-Plug
  • Terminal Orientation Straight
  • Wire Insulation Diameter (Max) 2.92
  • Wire Insulation Diameter 2.41 – 2.92
  • Wire Size 20 – 16
  • Wire Size .5 – 1.3
  • Overall Length 18.03
  • Packaging Method Reel
  • Packaging Quantity 12000
170012-2 Crimp Wire Pins, Tabs & Ferrules  1
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Insulated Wire Support Yes
  • Plating Material Tin
  • Terminal Type Shur-Plug
  • Terminal Orientation Straight
  • Wire Insulation Diameter (Max) 3.68
  • Wire Insulation Diameter 2.1 – 3.7
  • Wire Size 20 – 16
  • Wire Size .5 – 1.3
  • Overall Length 19.6
  • Packaging Method Reel
  • Packaging Quantity 6000
62074-1 Crimp Wire Pins, Tabs & Ferrules  1
  • Wire/Cable Type Discrete Wire
  • Insulated No
  • Insulated Wire Support Yes
  • Plating Material Unplated
  • Terminal Type Pin
  • Terminal Orientation Straight
  • Wire Insulation Diameter (Max) 2.62
  • Wire Insulation Diameter 1.52 – 2.62
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Overall Length 17.51
  • Packaging Method Reel
  • Packaging Quantity 4500
42142-1 Crimp Wire Pins, Tabs & Ferrules  1
  • Wire/Cable Type Discrete Wire
  • Insulated No
  • Insulated Wire Support Yes
  • Plating Material Tin
  • Terminal Type Shur-Plug
  • Terminal Orientation Straight
  • Wire Insulation Diameter (Max) 4.44
  • Wire Insulation Diameter 3.3 – 4.44
  • Wire Size 18 – 14
  • Wire Size .8 – 2
  • Overall Length 17.65
  • Packaging Method Reel
  • Packaging Quantity 12000