5390213-1 DIMM Sockets
  • DRAM Type Non-Buffered
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Profile Standard
  • Product Type Socket
  • Number of Positions 100
  • Module Orientation Vertical
  • Center Key None
  • Number of Bays 3
  • Number of Rows 2
  • Number of Keys 2
  • DRAM Voltage 3.3
  • Ejector Type Standard
  • Retention Post Material Phosphor Bronze
  • Retention Post Location Both Ends
  • Module Key Type Key1= Offset Right / Key2= Center
  • Ejector Location Both Ends
  • Solder Tail Contact Plating Material Matte Tin
  • Contact Current Rating (Max) .5
  • Contact Base Material Phosphor Bronze
  • Socket Style DIMM 2P
  • Solder Tail Contact Plating Thickness 3.81 – 6.35
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Termination Post Length 2.6
  • Insertion Style Direct Insert
  • Locating Posts With
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • PCB Mount Retention Type Boardlocks
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Material Glass-Filled High Temperature Nylon
  • Housing Color Black
  • Height above PC Board 23.82
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 44
5415487-1 RF Connectors
  • Connector Interface SMB
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.75
  • Cable Type RD 179
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Outer Contact Plating Material Gold
  • Grade Commercial
3-1489841-2 DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 2
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post With
  • Product Type Socket
  • Number of Positions 240
  • Module Orientation Vertical
  • Center Key Center
  • Number of Bays 2
  • Number of Rows 2
  • Keying Standard
  • Number of Keys 1
  • DRAM Voltage 1.8
  • Ejector Type Standard
  • Latch Color Blue
  • Latch Material High Temperature Thermoplastic
  • Retention Post Material Stainless Steel
  • Ejector Material Color Natural
  • Retention Post Location Both Ends
  • Module Key Type Center
  • Ejector Location Both Ends
  • Ejector Material High Temperature Thermoplastic
  • Solder Tail Contact Plating Material Matte Tin over Nickel
  • Contact Current Rating (Max) .5
  • Contact Base Material Copper Alloy
  • Socket Style DIMM
  • Solder Tail Contact Plating Thickness 3
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Termination Post Length 3.18
  • Insertion Style Direct Insert
  • Locating Posts With
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • PCB Mount Retention Type Retention Clip/Post
  • PCB Mount Retention With
  • Boardlock Material Stainless Steel
  • Centerline (Pitch) 1
  • Housing Material High Temperature Nylon
  • Housing Color Natural
  • Center Retention Hole Diameter 1.5
  • Height above PC Board 23.1
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 64
1-2199299-5 DIP Sockets  1
  • DIP Socket Type Dual Leaf
  • Profile Standard
  • Row-to-Row Spacing 15.24
  • Leg Style Straight
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 40
  • Number of Rows 2
  • Contact Resistance 20
  • Insulation Resistance 1000
  • Sleeve Material Brass/Copper
  • Color Black
  • Frame Style Ladder
  • Sleeve Plating Material Tin/Lead
  • Contact Style Stamped & Formed
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 60
  • Solder Tail Contact Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Base Material Phosphor Bronze
  • Socket Style Standard
  • Mating Contact Type Dual Leaf
  • Socket Type DIP
  • Contact Type Pin
  • Contact Termination Type Through Hole
  • Termination Post Length 3
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material PBT GF30
  • Height above PC Board 5.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
5-1814825-1 RF Connectors
  • Connector Interface F Series
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Zinc
  • Body Plating Material Nickel
  • Center Contact Plating Material Tin
  • Center Contact Material Phosphor Bronze
  • Termination Method to PC Board Through Hole
  • Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • Detent Without
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Box
  • Packaging Quantity 100
  • Dielectric Material Polyethylene
1-2199298-6 DIP Sockets  1
  • DIP Socket Type Dual Leaf
  • Profile Low
  • Row-to-Row Spacing 7.62
  • Leg Style Straight
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 20
  • Number of Rows 2
  • Contact Resistance 20
  • Insulation Resistance 1000
  • Sleeve Material Brass/Copper
  • Color Black
  • Frame Style Ladder
  • Sleeve Plating Material Tin/Lead
  • Contact Style Stamped & Formed
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 60
  • Solder Tail Contact Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Base Material Phosphor Bronze
  • Socket Style Standard
  • Mating Contact Type Dual Leaf
  • Socket Type DIP
  • Contact Type Pin
  • Contact Termination Type Through Hole
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material PBT GF30
  • Height above PC Board 5.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 24
  • Tubes per Box 2
  • Packaging Method Box & Tube
  • Quantity per Tube 2400
1-2199298-3 DIP Sockets  1
  • DIP Socket Type Dual Leaf
  • Profile Low
  • Row-to-Row Spacing 7.62
  • Leg Style Straight
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 14
  • Number of Rows 2
  • Contact Resistance 20
  • Insulation Resistance 1000
  • Sleeve Material Brass/Copper
  • Color Black
  • Frame Style Ladder
  • Sleeve Plating Material Tin/Lead
  • Contact Style Stamped & Formed
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 60
  • Solder Tail Contact Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Base Material Phosphor Bronze
  • Socket Style Standard
  • Mating Contact Type Dual Leaf
  • Socket Type DIP
  • Contact Type Pin
  • Contact Termination Type Through Hole
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material PBT GF30
  • Height above PC Board 5.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 34
  • Tubes per Box 2
  • Packaging Method Box & Tube
  • Quantity per Tube 3400
5177802-9 PCB D-Sub Connectors
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .077 in
  • Shell Size 3
  • Profile Standard
  • PCB Mounting Orientation Right Angle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape "D" Shaped
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 4.6
  • Grounding Straps Without
  • Number of Positions 15
  • Number of Rows 3
  • Preloaded Yes
  • Retention Leg Material Copper Alloy
  • Retention Leg Plating Material Tin
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin
  • Solder Tail Contact Plating Material Tin
  • Contact Shape Round
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Grounding Clips Without
  • Termination Post Length 2.79
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Inserts
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.28
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.19 – 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 80
  • Packaging Method Tray
1-2199298-8 DIP Sockets  1
  • DIP Socket Type Dual Leaf
  • Profile Low
  • Row-to-Row Spacing 7.62
  • Leg Style Straight
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 24
  • Number of Rows 2
  • Contact Resistance 20
  • Insulation Resistance 1000
  • Sleeve Material Brass/Copper
  • Color Black
  • Frame Style Ladder
  • Sleeve Plating Material Tin/Lead
  • Contact Style Stamped & Formed
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 60
  • Solder Tail Contact Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Base Material Phosphor Bronze
  • Socket Style Standard
  • Mating Contact Type Dual Leaf
  • Socket Type DIP
  • Contact Type Pin
  • Contact Termination Type Through Hole
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material PBT GF30
  • Height above PC Board 5.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Tubes per Box 2
  • Packaging Method Box & Tube
  • Quantity per Tube 2000
1-2199298-4 DIP Sockets  1
  • DIP Socket Type Dual Leaf
  • Profile Low
  • Row-to-Row Spacing 7.62
  • Leg Style Straight
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 16
  • Number of Rows 2
  • Contact Resistance 20
  • Insulation Resistance 1000
  • Sleeve Material Brass/Copper
  • Color Black
  • Frame Style Ladder
  • Sleeve Plating Material Tin/Lead
  • Contact Style Stamped & Formed
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 60
  • Solder Tail Contact Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Base Material Phosphor Bronze
  • Socket Style Standard
  • Mating Contact Type Dual Leaf
  • Socket Type DIP
  • Contact Type Pin
  • Contact Termination Type Through Hole
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material PBT GF30
  • Height above PC Board 5.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Tubes per Box 2
  • Packaging Method Box & Tube
  • Quantity per Tube 3000
5390170-6 DIMM Sockets
  • DRAM Type Non-Buffered
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.6
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post With
  • Profile Low
  • Product Type Socket
  • Number of Positions 168
  • Module Orientation 25°
  • Center Key Center
  • Number of Bays 3
  • Number of Rows 2
  • Number of Keys 2
  • DRAM Voltage 3.3
  • Ejector Type Standard
  • Latch Material High Temperature Nylon
  • Retention Post Material Phosphor Bronze
  • Retention Post Location Center
  • Module Key Type Key1= Offset Right / Key2= Center
  • Ejector Location Both Ends
  • Ejector Material High Temperature Nylon
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) .5
  • Contact Base Material Phosphor Bronze
  • Socket Style DIMM 2P
  • Solder Tail Contact Plating Thickness 3.81
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Termination Post Length 2.6
  • Insertion Style Direct Insert
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • PCB Mount Retention Type Boardlocks
  • Polarization Left
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Material High Temperature Nylon
  • Housing Color Black
  • Center Retention Hole Diameter 2.4
  • Height above PC Board 12.15
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 32
1-2199299-2 DIP Sockets  1
  • DIP Socket Type Dual Leaf
  • Profile Standard
  • Row-to-Row Spacing 15.24
  • Leg Style Straight
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 28
  • Number of Rows 2
  • Contact Resistance 20
  • Insulation Resistance 1000
  • Sleeve Material Brass/Copper
  • Color Black
  • Frame Style Ladder
  • Sleeve Plating Material Tin/Lead
  • Contact Style Stamped & Formed
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 60
  • Solder Tail Contact Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Base Material Phosphor Bronze
  • Socket Style Standard
  • Mating Contact Type Dual Leaf
  • Socket Type DIP
  • Contact Type Pin
  • Contact Termination Type Through Hole
  • Termination Post Length 3
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material PBT GF30
  • Height above PC Board 5.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
5822030-3 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Center Post With
  • Profile Standard
  • Module Orientation Vertical
  • Number of Positions 72
  • Number of Rows 1
  • Center Key None
  • Number of Keys 1
  • Latch Material Brass
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Ejector Location None
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 200
  • Socket Type Memory Card
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 2.45
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 45
  • Packaging Method Box & Tube
1-2199300-2 DIP Sockets  1
  • DIP Socket Type Dual Leaf
  • Profile Standard
  • Row-to-Row Spacing 15.24
  • Leg Style Straight
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 32
  • Number of Rows 2
  • Contact Resistance 20
  • Insulation Resistance 1000
  • Sleeve Material Brass/Copper
  • Color Black
  • Frame Style Open
  • Sleeve Plating Material Tin/Lead
  • Contact Style Stamped & Formed
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 60
  • Solder Tail Contact Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Base Material Phosphor Bronze
  • Socket Style Standard
  • Mating Contact Type Dual Leaf
  • Socket Type DIP
  • Contact Type Pin
  • Contact Termination Type Through Hole
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
5822134-3 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Center Post With
  • Profile Low
  • Module Orientation 22°
  • Number of Positions 72
  • Number of Rows 1
  • Center Key None
  • Number of Keys 1
  • Latch Material Stainless Steel
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Ejector Location None
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 200
  • Socket Type Memory Card
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Termination Post Length 2.92
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 1.63
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 26
  • Packaging Method Box & Tube
1-2199298-2 DIP Sockets  1
  • DIP Socket Type Dual Leaf
  • Profile Low
  • Row-to-Row Spacing 7.62
  • Leg Style Straight
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 8
  • Number of Rows 2
  • Contact Resistance 20
  • Insulation Resistance 1000
  • Sleeve Material Brass/Copper
  • Color Black
  • Frame Style Ladder
  • Sleeve Plating Material Tin/Lead
  • Contact Style Stamped & Formed
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 60
  • Solder Tail Contact Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Base Material Phosphor Bronze
  • Socket Style Standard
  • Mating Contact Type Dual Leaf
  • Socket Type DIP
  • Contact Type Pin
  • Contact Termination Type Through Hole
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material PBT GF30
  • Height above PC Board 5.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 60
  • Tubes per Box 2
  • Packaging Method Box & Tube
  • Quantity per Tube 6000
5821997-3 SIMM Sockets  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Center Post With
  • Profile Standard
  • Module Orientation Vertical
  • Number of Positions 72
  • Number of Rows 1
  • Center Key None
  • Number of Keys 1
  • Latch Material Brass
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Ejector Location None
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 30
  • Socket Type Memory Card
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Center Retention Hole Diameter 2.45
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 45
  • Packaging Method Box & Tube
5822134-4 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Center Post With
  • Profile Low
  • Module Orientation 22°
  • Number of Positions 80
  • Number of Rows 1
  • Center Key None
  • Number of Keys 1
  • Latch Material Stainless Steel
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Ejector Location None
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 200
  • Socket Type Memory Card
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Termination Post Length 2.92
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Center Retention Hole Diameter 1.63
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 26
  • Packaging Method Box & Tube
5822021-4 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Center Post With
  • Profile Standard
  • Module Orientation Vertical
  • Number of Positions 72
  • Number of Rows 1
  • Center Key None
  • Number of Keys 1
  • Latch Material Brass
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Ejector Location None
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 200
  • Socket Type Memory Card
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Right
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Center Retention Hole Diameter 1.63
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 315
  • Packaging Method Box & Tube
5822021-5 SIMM Sockets
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Center Post With
  • Profile Standard
  • Module Orientation Vertical
  • Number of Positions 80
  • Number of Rows 1
  • Center Key None
  • Number of Keys 1
  • Latch Material Brass
  • Retention Post Location Center
  • Latch Plating Material Nickel
  • Ejector Location None
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) 1
  • Socket Style SIMM
  • Contact Mating Area Plating Thickness 200
  • Socket Type Memory Card
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Termination Post Length 3.05
  • Insertion Style Cam-In
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Right
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Natural
  • Center Retention Hole Diameter 1.63
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 315
  • Packaging Method Box & Tube