OUAZ-SS-112D,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 450
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 700
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 450
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 400 – 500 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 60
  • Operating Temperature Range -30 – 60
  • Performance Type Standard
  • Packaging Method Box & Tube
OUAZ-SH-124L,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1280
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 150 – 200 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -30 – 70
  • Performance Type Sensitive
  • Packaging Method Box & Tube
OUAZ-SS-105L,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 55
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 150 – 200 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -30 – 70
  • Performance Type Sensitive
  • Packaging Method Box & Tube
OUAZ-SH-105L,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 55
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 150 – 200 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -30 – 70
  • Performance Type Sensitive
  • Packaging Method Box & Tube
OUAZ-SS-124L,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1280
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 150 – 200 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -30 – 70
  • Performance Type Sensitive
  • Packaging Method Box & Tube
OUAZ-SH-112L,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 320
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 150 – 200 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -30 – 70
  • Performance Type Sensitive
  • Packaging Method Box & Tube
OUAZ-SS-109L,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 9
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 180
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 150 – 200 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -30 – 70
  • Performance Type Sensitive
  • Packaging Method Box & Tube
OUAZ-SS-112L,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 320
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 150 – 200 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -30 – 70
  • Performance Type Sensitive
  • Packaging Method Box & Tube
OUAZ-SH-105D,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 450
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 125
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 450
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 400 – 500 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 60
  • Operating Temperature Range -30 – 60
  • Performance Type Standard
  • Packaging Method Box & Tube
OUAZ-SH-106L,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 6
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 80
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 150 – 200 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -30 – 70
  • Performance Type Sensitive
  • Packaging Method Box & Tube
OUAZ-SH-112D,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 450
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 700
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 450
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 400 – 500 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 60
  • Operating Temperature Range -30 – 60
  • Performance Type Standard
  • Packaging Method Box & Tube
OUAZ-SH-124D,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 450
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 2800
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 450
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 400 – 500 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgPd Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 60
  • Operating Temperature Range -30 – 60
  • Performance Type Standard
  • Packaging Method Box & Tube
OUAZ-SS-105D,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 450
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 125
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000
  • Power Consumption 450
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 400 – 500 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 60
  • Operating Temperature Range -30 – 60
  • Performance Type Standard
  • Packaging Method Box & Tube
OUAZ-SS-106L,900 Signal Relays
  • Product Type Relay
  • Relay Style OUAZ Signal Relay
  • Relay Type Signal PCB Relay OUAZ
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 120
  • Contact Voltage Rating 24
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 6
  • Contact Switching Voltage (Max) 24
  • Contact Switching Voltage (Max) 120
  • Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil 1.76
  • Contact Limiting Continuous Current 1
  • Coil Resistance 80
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 200
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Creepage Class 1.5 – 3
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System AC/DC
  • Coil Power Rating Class 150 – 200 mW
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 1
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material AgNi Alloy
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Height Class (Mechanical) 11 – 12 mm
  • Insulation Clearance Between Contact and Coil 1.5
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Width 10.4
  • Width Class (Mechanical) 10 – 12 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -30 – 70
  • Performance Type Sensitive
  • Packaging Method Box & Tube