1060875-2 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Plating Material Gold
  • Body Shape Circular
  • Ferrule Plating Material Gold
  • Center Contact Plating Material Gold
  • Ferrule Material Copper
  • Termination Method to Wire & Cable Crimp
  • Cable Type RD 316
  • Packaging Method Bag
1061030-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • Mated Outer Diameter (Approximate) 3.48
  • Height above PCB 5.99
  • PCB Tail Length 2.92
  • Length 8.92
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Comment End Launch
1060778-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Push On
  • Detent Without
  • Mated Outer Diameter (Approximate) 3.78
  • Cable Type RG 174
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
1060984-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • Mated Outer Diameter (Approximate) 3.48
  • Height above PCB 5.36
  • PCB Tail Length 2.92
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
1061027-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • Mated Outer Diameter (Approximate) 3.48
  • Height above PCB 5.99
  • PCB Tail Length 1.73
  • Length 9.5
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Tray
  • Dielectric Material TFE Fluorocarbon
  • Comment End Launch
1060985-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • Mated Outer Diameter (Approximate) 3.48
  • Height above PCB 5.36
  • PCB Tail Length 2.92
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1060989-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • Mated Outer Diameter (Approximate) 3.48
  • Height above PCB 5.36
  • PCB Tail Length 3.94
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
OSA-SS-224DM3,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 540
  • Coil Resistance 1100
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 240
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 7
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 13
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 12 – 16
  • Length 24.4
  • Insulation Clearance Class 5 – 8
  • Width 12.9
  • Insulation Clearance Between Contact & Coil 7
  • Height Class (Mechanical) 20 – 25
  • Height 24.8
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 60
  • Packaging Method Box & Carton
OSA-SS-212DM5,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 540
  • Coil Resistance 270
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 240
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 7
  • Contact Limiting Making Current 5
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 13
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 5
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 12 – 16
  • Length 24.4
  • Insulation Clearance Class 5 – 8
  • Width 12.9
  • Insulation Clearance Between Contact & Coil 7
  • Height Class (Mechanical) 20 – 25
  • Height 24.8
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 60
  • Packaging Method Box & Carton
OSA-SS-212DM3,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 540
  • Coil Resistance 270
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 240
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 3
  • Insulation Creepage Between Contact & Coil 7
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Weight 13
  • Insulation Special Features 7000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Width Class (Mechanical) 12 – 16
  • Length 24.4
  • Insulation Clearance Class 5 – 8
  • Width 12.9
  • Insulation Clearance Between Contact & Coil 7
  • Height Class (Mechanical) 20 – 25
  • Height 24.8
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 60
  • Packaging Method Box & Carton
1-1337583-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Without
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • Height above PCB 5.7
  • Operating Temperature Range -40 – 85
  • Operating Frequency 6
  • Packaging Method Tape & Reel
  • Dielectric Material PTFE
  • Grade Professional
1-1337582-0 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Without
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • Height above PCB 5.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Grade Professional
1060787-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Coupling Mechanism Push On
  • Detent Without
  • Mated Outer Diameter (Approximate) 3.78
  • Cable Type RG 405
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1060875-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Ferrule Plating Material Nickel
  • Center Contact Plating Material Gold
  • Ferrule Material Copper
  • Termination Method to Wire & Cable Crimp
  • Cable Type RD 316
  • Packaging Method Carton
1060891-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Snap-On
  • Detent Without
  • Mated Outer Diameter (Approximate) 3.78
  • Cable Type Junkosha A1280426
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Bag
  • Dielectric Material PTFE Fluorocarbon
1060995-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • Mated Outer Diameter (Approximate) 3.48
  • Height above PCB 5.36
  • PCB Tail Length 1.73
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1061002-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Tin
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Without
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • Mated Outer Diameter (Approximate) 3.48
  • Height above PCB 5.9
  • Length 5.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1330126-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention With
  • Coupling Mechanism Push On
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.5
  • Height above PCB 5.36
  • PCB Tail Length 3.94
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
1470512-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Gold Flash
  • Center Contact Plating Material None
  • Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention With
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.5
  • Height above PCB 6.06
  • PCB Tail Length 3.94
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Bag
  • Dielectric Material PTFE
6061002-1 RF Connectors
  • Connector Interface MCX
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Plating Material Tin
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Without
  • Coupling Mechanism Push On
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.5
  • Height above PCB 5.35
  • PCB Tail Length .5
  • Length 5.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Quantity 200
  • Packaging Method Carton
  • Dielectric Material PTFE Fluorocarbon