CAT-T3437-N2393 Standard Labels  1
  • Printer Technology Thermal Transfer
  • Recommended Printer See Printer Ribbon Matrix
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 4
  • Packaging Quantity 10000
K81BB57 High Voltage Relays
  • RF Rated No
  • Relay Type High Voltage
  • Product Type Relay
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 290
  • Contact Arrangement 1 Form B, SPST-NC, 1 N/C
  • Contact Current Rating 10
  • High Voltage Connection (Coil) Stud Terminals
  • High Voltage Connection (Power) Stud Terminals
  • Termination Style Stud Terminals
  • Mounting Type Panel
K41B234 High Voltage Relays
  • RF Rated Yes
  • Relay Type High Voltage
  • Product Type Relay
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 12
  • Coil Resistance 70
  • Contact Arrangement 1 Form B, SPST-NC, 1 N/C
  • Contact Current Rating 30
  • High Voltage Connection (Coil) Bus Wires
  • High Voltage Connection (Power) High Voltage Tabs
  • Termination Style Bus Wires
  • Mounting Type Non-Flanged
211600-2 Rack & Panel Covers & Plugs
  • Accessory Type Dust Cover
  • Product Type Accessory
  • Cover Type Hermaphroditic
  • Material Conductive Thermoplastic
  • Packaging Method Package
  • Comment For Connector Size 2 & 3
1-1337447-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • EMI & RFI Protection Type Isolated Ground
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Wire & Cable Termination Method Solder Terminal
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Flange Diameter 12.6
  • Panel Cutout 8.7 x 9.6mm D-Shape
  • Recommended Panel Thickness 1.52 – 3.2
  • Operating Temperature Range -40 – 60
  • Operating Frequency 4
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material ABS
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Grade Professional
  • Flange and Thread Material ABS
1-1337452-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Straight
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Wire & Cable Termination Method Solder Terminal
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Front Mount
  • Mating Retention Type Threaded
  • Mated Outer Diameter (Approximate) 14.529
  • Flange Diameter 12.6
  • Panel Cutout 8.7 x 9.6mm D-Shape
  • Recommended Panel Thickness 1.52 – 3.2
  • Operating Temperature Range -40 – 60
  • Operating Frequency 4
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material ABS
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Coupling Nut Material Brass
  • Grade Professional
  • Flange and Thread Material ABS
1-1478048-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Wire & Cable Termination Method Solder Terminal
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Solder
  • Detent With
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Flange Diameter 12.6
  • Panel Cutout 8.7 x 9.6mm D-Shape
  • Recommended Panel Thickness 1.52 – 3.2
  • Operating Temperature Range -40 – 60
  • Operating Frequency 2
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material ABS
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Coupling Nut Material Brass
  • Grade Professional
  • Flange and Thread Material ABS
1-1478201-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Center Contact Plating Material Silver
  • Center Contact Material Brass
  • Wire & Cable Termination Method Solder Terminal
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Solder
  • Detent With
  • Panel Attachment Style Front Mount
  • Housing Color White
  • Mated Outer Diameter (Approximate) 14.529
  • Flange Diameter 12.6
  • Panel Cutout 8.7 x 9.6mm D-Shape
  • Recommended Panel Thickness 1.52 – 3.2
  • Operating Temperature Range -40 – 60
  • Operating Frequency 2
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material ABS
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Coupling Nut Material Brass
  • Grade Professional
  • Flange and Thread Material ABS
EV200BAANA High Voltage Relays
  • RF Rated No
  • Relay Type High Voltage
  • Product Type Relay
  • Economizer External
  • Power Switching Make Only
  • Voltage (Max) 900
  • Coil Voltage Rating 9 – 36
  • Contact Arrangement 1 Form B, SPST-NC, 1 N/C
  • Contact Current Rating 500
  • High Voltage Connection (Coil) Flying Leads
  • High Voltage Connection (Power) Screw Terminals
  • Termination Style Coil Leads
  • Mounting Type Panel
K41B334 High Voltage Relays
  • RF Rated Yes
  • Relay Type High Voltage
  • Product Type Relay
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 290
  • Contact Arrangement 1 Form B, SPST-NC, 1 N/C
  • Contact Current Rating 30
  • High Voltage Connection (Coil) Bus Wires
  • High Voltage Connection (Power) High Voltage Tabs
  • Termination Style Bus Wires
  • Mounting Type Non-Flanged
K41B834 High Voltage Relays
  • RF Rated Yes
  • Relay Type High Voltage
  • Product Type Relay
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 290
  • Contact Arrangement 1 Form B, SPST-NC, 1 N/C
  • Contact Current Rating 30
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) High Voltage Tabs
  • Termination Style Turret Terminals
  • Mounting Type Non-Flanged
K81B245 High Voltage Relays
  • RF Rated No
  • Relay Type High Voltage
  • Product Type Relay
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 12
  • Coil Resistance 70
  • Contact Arrangement 1 Form B, SPST-NC, 1 N/C
  • Contact Current Rating 10
  • High Voltage Connection (Coil) PCB Tails
  • High Voltage Connection (Power) Flying Leads
  • Termination Style PCB Tails
  • Mounting Type Printed Circuit Board
K81B335 High Voltage Relays
  • RF Rated No
  • Relay Type High Voltage
  • Product Type Relay
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 290
  • Contact Arrangement 1 Form B, SPST-NC, 1 N/C
  • Contact Current Rating 10
  • High Voltage Connection (Coil) PCB Tails
  • High Voltage Connection (Power) PCB Solder Connections
  • Termination Style PCB Tails
  • Mounting Type Printed Circuit Board
1-1337449-0 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Wire & Cable Termination Method Solder Terminal
  • Panel Mount Feature Type Hex Nut
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Front Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Flange Diameter 12.5
  • Panel Cutout 8.9 x 9.7mm D-Shape
  • Recommended Panel Thickness 1.5 – 2.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Box
  • Packaging Quantity 50
  • Dielectric Material PTFE
  • Lockwasher Material Brass
  • Lockwasher Plating Material Nickel
  • Grade Professional
  • Military Style Number UG-1094/U
  • Flange and Thread Material Brass
  • Comment Without Solder Tag
1-1337458-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Product Type Adapter
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm Yes
  • 75 Ohm No
  • Impedance 50
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Tee
  • Body Material Brass
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Polarized No
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Bag
  • Military Style Number UG-274A/U
1-1337458-1 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Professional
  • Isolated Ground No
  • Product Type Adapter
  • Number of Positions 1
  • Snap-Lock Without
  • 50 Ohm No
  • 75 Ohm Yes
  • Impedance 75
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Tee
  • Body Material Brass
  • Gasket Color White
  • Body Insulation With
  • Center Contact Material Brass
  • Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Safety Wire Holes Without
  • Polarized No
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Bag
  • Gasket Material Silicone Rubber
208215-1 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Post Size .025 Square
  • Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 22
  • Contact Configuration Rear Release
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness 1.27
  • Wire Wraps per Post 1
  • Length 29.85
  • For Use With Mates with Pin
  • Packaging Method Package
208215-3 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Material Copper Alloy
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Size 22
  • Contact Configuration Rear Release
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness 1.27
  • Wire Wraps per Post 3
  • Length 36.2
  • For Use With Mates with Pin
  • Packaging Method Package
208265-2 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Color Code None
  • Material Leaded Copper
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Size 20
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Leaded Copper
  • Contact Mating Area Plating Thickness 1.27 – 2.03
  • Length 19.81
  • Wire Range 24 – 20
  • For Use With Mates with Socket
  • Packaging Method Package
208265-3 Rack & Panel Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Body Style Straight
  • Color Code Red/Orange
  • Material Leaded Copper
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Size 20
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Leaded Copper
  • Contact Mating Area Plating Thickness 1.27 – 2.03
  • Length 19.81
  • Wire Range 24 – 20
  • For Use With Mates with Socket
  • Packaging Method Tape Mounted