1604896-2 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 2
  • Preloaded No
  • Release Style Front
  • Shell Plating Material Nickel
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Size 8
  • Polarization Code Flat
  • Polarized Yes
  • Comment ESD dust cover supplied.
1604897-5 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Receptacle
  • Sealable No
  • Product Type Connector
  • Number of Positions 2
  • Preloaded No
  • Release Style Front
  • Shell Finish Black Anodized
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Size 8
  • Polarized Yes
  • Comment Recommended contact with wire seal 1445692-3.
1604896-1 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 2
  • Preloaded No
  • Release Style Front
  • Shell Plating Material Nickel
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Size 8
  • Polarized No
1604897-3 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Receptacle
  • Sealable No
  • Product Type Connector
  • Number of Positions 2
  • Preloaded No
  • Release Style Rear
  • Shell Finish Black Anodized
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Size 8
  • Polarized Yes
  • Comment Without Dust Cover and Jackpost.
1604897-8 Rack & Panel Connectors
  • Shape Rectangular
  • Connector Style Receptacle
  • Sealable No
  • Product Type Connector
  • Number of Positions 2
  • Preloaded No
  • Release Style Rear
  • Shell Plating Material Electroless Nickel
  • Contact Type Socket
  • Contact Style Quadrax
  • Contact Size 8
  • Polarization Code Flat
  • Polarized No
  • Comment Jackpost not installed.