CAT-BLPS0000 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Absolute
  • Supply Voltage 1.235
  • Dimensions 6.2 x 6.4
  • Operating Temperature -10 – 85
  • Pressure -1000 – 400
  • Output/Span 10 - 90% Vdc
  • Accuracy -160 to +200mbar
  • Resolution .036
  • Package 6 pin DIL
  • Options Low Power
MS5803 14BA Board Level Pressure Sensors  1
  • Sensor Type Digital Pressure and Altimeter Sensor Modules
  • Type Absolute
  • Supply Voltage 1.8 – 3.6
  • Dimensions 6.2 x 6.4
  • Operating Temperature -40 – 85
  • Output Interface I²C and SPI (Mode 0, 3)
  • Overpressure 30 bar
  • Pressure 14000
  • Output/Span 24 bit ADC
  • Accuracy -200 to +100mbar
  • Resolution .2
  • Package Surface Mountable
  • Options High Endurance
MS5803-01BA Board Level Pressure Sensors  1
  • Sensor Type Digital Pressure and Altimeter Sensor Modules
  • Type Absolute
  • Supply Voltage 1.8 – 3.6
  • Dimensions 6.2 x 6.4
  • Operating Temperature -40 – 125
  • Output Interface I²C and SPI (Mode 0, 3)
  • Overpressure 10 bar
  • Output/Span 24 bit ADC
  • Accuracy ±2.5mbar
  • Resolution .012
  • Package Surface Mountable
  • Options Gel Plastic Caps
MS5803-02BA Board Level Pressure Sensors  1
  • Sensor Type Digital Pressure and Altimeter Sensor Modules
  • Type Absolute
  • Supply Voltage 1.8 – 3.6
  • Dimensions 6.2 x 6.4
  • Operating Temperature -40 – 85
  • Output Interface I²C and SPI (Mode 0, 3)
  • Overpressure 10 bar
  • Output/Span 24 bit ADC
  • Accuracy ±2.5mbar
  • Resolution .024
  • Package Surface Mountable
  • Options Fluoro Gel
MS5803-05BA Board Level Pressure Sensors  1
  • Sensor Type Digital Pressure and Altimeter Sensor Modules
  • Type Absolute
  • Supply Voltage 1.8 – 3.6
  • Dimensions 6.2 x 6.4
  • Operating Temperature -40 – 85
  • Output Interface I²C and SPI (Mode 0, 3)
  • Overpressure 30 bar
  • Pressure 5000
  • Output/Span 24 bit ADC
  • Accuracy ±120mbar
  • Resolution .036
  • Package Surface Mountable
MS5803-07BA Board Level Pressure Sensors  1
  • Sensor Type Digital Pressure and Altimeter Sensor Modules
  • Type Absolute
  • Supply Voltage 2.2
  • Dimensions 6.2 x 6.4
  • Operating Temperature -20 – 85
  • Output Interface I²C and SPI (Mode 0, 3)
  • Overpressure 30 bar
  • Pressure 7000
  • Output/Span 24 bit ADC
  • Accuracy ±50mbar
  • Resolution .04
  • Package Surface Mountable
  • Options High Endurance
MS5803-30BA Board Level Pressure Sensors  1
  • Sensor Type Digital Pressure and Altimeter Sensor Modules
  • Type Absolute
  • Supply Voltage 1.8 – 3.6
  • Dimensions 6.2 x 6.4
  • Operating Temperature -40 – 85
  • Output Interface I²C and SPI (Mode 0, 3)
  • Overpressure 50 bar
  • Pressure 30000
  • Output/Span 24 bit ADC
  • Accuracy ±400mbar
  • Resolution .5
  • Package Surface Mountable
  • Options High Endurance