CAT-BLPS0000 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Absolute
  • Supply Voltage 1.235
  • Dimensions 9 x 9
  • Operating Temperature -10 – 85
  • Pressure -1000 – 400
  • Output/Span 10 - 90% Vdc
  • Accuracy -160 to +200mbar
  • Resolution 1.2
  • Package 6 pin DIL
  • Options Low Power
MS5535-30C Board Level Pressure Sensors  1
  • Sensor Type Digital Pressure and Altimeter Sensor Modules
  • Type Absolute
  • Supply Voltage 2.2 – 3.6
  • Dimensions 9 x 9
  • Operating Temperature -40 – 125
  • Output Interface 3-wire SPI
  • Overpressure 50 bar
  • Pressure 30000
  • Output/Span 16 bit ADC
  • Accuracy -400 to +500mbar
  • Resolution 3
  • Package Surface Mountable
MS5535C Board Level Pressure Sensors  1
  • Sensor Type Digital Pressure and Altimeter Sensor Modules
  • Type Absolute
  • Supply Voltage 2.2 – 3.6
  • Dimensions 9 x 9
  • Operating Temperature -40 – 125
  • Output Interface 3-wire SPI
  • Overpressure 30 bar
  • Pressure 14000
  • Output/Span 16 bit ADC
  • Accuracy -160 to +200mbar
  • Resolution 1.2
  • Package Surface Mountable