CAT-BLPS0000 Board Level Pressure Sensors  1
  • Sensor Type Analog Pressure Sensor Modules
  • Type Absolute
  • Tubes Tube
  • Supply Voltage 1.235
  • Dimensions 7.6 x 7.6
  • Operating Temperature -10 – 85
  • Pressure -1000 – 400
  • Output/Span 10 - 90% Vdc
  • Accuracy -160 to +200mbar
  • Package 6 pin DIL
  • Options Low Power
MS1451 Board Level Pressure Sensors  1
  • Sensor Type mV Output Pressure Sensors
  • Type Absolute
  • Tubes Narrow Hole
  • Supply Voltage 3
  • Dimensions 7.6 x 7.6
  • Operating Temperature -40 – 125
  • Output/Span 60mV
  • Accuracy ±0.25% Non-linearity
  • Package Surface Mountable
  • Options Gel Fill