MLL1200S Slide Switches
  • Terminal Configuration Reverse L
  • Switch Style Low Profile
  • Actuator Style Side
  • Product Type Switch
  • Switch Type Slide
  • Grade Economy
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Actuator Material Nylon
  • Actuator Color Black
  • Actuator Travel 1.5
  • Contact Base Material Beryllium Copper
  • Contact Current Rating .3
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • Mounting Angle Vertical
  • Mounting Type Surface Mount
  • Length 6.7
  • Width 2.7
  • Actuator Length 1.52
  • Stamped Marking With
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
MLL1300S Slide Switches
  • Terminal Configuration Reverse L
  • Switch Style Low Profile
  • Actuator Style Side
  • Product Type Switch
  • Switch Type Slide
  • Grade Economy
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Three Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Actuator Material Nylon
  • Actuator Color Black
  • Actuator Travel 1.5
  • Contact Base Material Beryllium Copper
  • Contact Current Rating .3
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • Mounting Angle Vertical
  • Mounting Type Surface Mount
  • Length 9.8
  • Width 2.64
  • Actuator Length 1.53
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box & Carton
MLL1200STR Slide Switches
  • Terminal Configuration Reverse L
  • Switch Style Low Profile
  • Actuator Style Side
  • Product Type Switch
  • Switch Type Slide
  • Grade Economy
  • Threaded Case Without
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Number of Positions 2
  • Actuator Material Nylon
  • Actuator Color Black
  • Actuator Travel 1.5
  • Contact Base Material Beryllium Copper
  • Contact Current Rating .3
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Extended
  • Mounting Angle Vertical
  • Mounting Type Surface Mount
  • Length 6.7
  • Width 2.7
  • Actuator Length 1.52
  • Stamped Marking With
  • UL Flammability Rating UL 94-HB
  • Packaging Method Reel