CAT-T4827-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 5.5
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 48
  • Color Black
  • Connector Code 1
  • Cable Exit Angle Other
  • Body Material PBT GF
  • Mating Tab Width .63
  • Contact Current Rating (Max) 3
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2
  • Height 20.7
  • Width 22.9
  • Length 41.5
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 360
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-T4827-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 1 – 2.5
  • Wire Size .08 – .22
  • Wire Size Search 5
  • Wire Size Search .08
  • Tab Length 11
  • Wire Insulation Diameter 1.15 – 1.6
  • Operating Temperature Range -55 – 105
  • Agency/Standard IEC 664/664A (DIN VDE 0110)
  • Packaging Quantity 6000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1418985-3 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Material PBT GF
  • Color Black
  • Operating Temperature Range -40 – 150
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 144
  • Serviceable Yes