2112323-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Orange
  • Cavity Diameter 3.6
  • Cable Insulation Diameter 2.2 – 2.4
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
CAT-T4827-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 7.3
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .63
  • Contact Current Rating (Max) 3
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 2
  • Height 45.3
  • Width 43.1
  • Length 57.1
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • Packaging Method Bag
  • Packaging Quantity 40
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-T4827-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 1 – 2.5
  • Wire Size .08 – .22
  • Wire Size Search 5
  • Wire Size Search .08
  • Tab Length 11
  • Wire Insulation Diameter 1.4 – 2
  • Operating Temperature Range -55 – 105
  • Agency/Standard IEC 664/664A (DIN VDE 0110)
  • Packaging Quantity 6000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
965053-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA GF
  • Cable Bundle Diameter 12
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Serviceable Yes
936782-2 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 12
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Serviceable Yes
1473288-1 Automotive Connector Locks & Position Assurance
  • Connector System Wire-to-Board
  • Color Gray
  • Material PA
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 1200
  • Serviceable Yes
953047-1 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Color Yellow
  • Material PA GF
  • Operating Temperature Range -40 – 100
  • Packaging Method Box
  • Serviceable Yes
953048-1 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Color Orange
  • Material PA GF
  • Operating Temperature Range -40 – 100
  • Packaging Method Box
  • Serviceable Yes