7-1414967-8 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THR)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 181
  • Coil Power Rating (DC) 796
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Contact Limiting Continuous Current 30
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Making Current 40
  • Current Rating (85°C) 15
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 600 – 800 mW
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 10 – 11 mm
  • Height 10.2
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
1393280-6 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Contact Limiting Continuous Current 30
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Making Current 40
  • Current Rating (85°C) 15
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 500 – 600 mW
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Height 9.9
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
1393280-5 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Contact Limiting Continuous Current 30
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Making Current 40
  • Current Rating (85°C) 20
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 500 – 600 mW
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Height 9.9
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
6-1414920-0 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THR)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Contact Limiting Continuous Current 30
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Making Current 40
  • Current Rating (85°C) 30
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 500 – 600 mW
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 10 – 11 mm
  • Height 10.2
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
2-1414987-3 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 181
  • Coil Power Rating (DC) 796
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Contact Limiting Continuous Current 30
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Making Current 40
  • Current Rating (85°C) 15
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 600 – 800 mW
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Height 9.9
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
2-1904093-1 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Coil Power Rating (DC) 1600
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Contact Limiting Continuous Current 30
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Making Current 100
  • Current Rating (85°C) 20
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class >1.5W
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Height 9.9
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
2-1904093-2 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Contact Limiting Continuous Current 30
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Making Current 40
  • Current Rating (85°C) 30
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 500 – 600 mW
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 10 – 11 mm
  • Height 10.2
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C
9-1904064-4 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THR)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Coil Power Rating (DC) 1600
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Contact Limiting Continuous Current 30
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Making Current 100
  • Current Rating (85°C) 20
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class >1.5W
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 10 – 11 mm
  • Height 10.2
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105°C