1-480705-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 6
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Patch & Tabs
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Red
  • Housing Material Nylon
  • Panel Thickness .76 – 2.29
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Plug
3-643228-0 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 3
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 3
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Length 20.32
  • Height 17.27
  • PCB Thickness (Recommended) 1.57
  • Width 9.14
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 280
  • For Use With Mates with Plug Housing (Using Pin Contacts)
770041-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon GF
  • Operating Temperature Range -55 – 120
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Standard Universal MATE-N-LOK Connectors
926300-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 6
  • Number of Rows 1
  • Contact Retention Without
  • Multiple Contact Types Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 800
350828-4 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 9
  • PCB Mount Orientation Vertical
  • Number of Power Positions 9
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76 – .91
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Underplate Material Thickness 1.27
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Length 20.32
  • Height 13.97
  • PCB Thickness (Recommended) 1.57
  • Width 20.32
  • Insulation Diameter (Max) 5.08
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 100
  • For Use With Mates with Plug Housing (Using Pin Contacts)
770247-3 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 7
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Wire/Cable Size 12 – 10
  • Wire/Cable Size 3 – 6
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mating Pin Diameter 2.18
  • Operating Temperature Range -55 – 120
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • VDE Tested Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Standard Universal MATE-N-LOK(Pin)
350836-4 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 12
  • PCB Mount Orientation Vertical
  • Number of Power Positions 12
  • Number of Rows 4
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76 – .91
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Underplate Material Thickness 1.27
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Length 26.67
  • Height 13.97
  • PCB Thickness (Recommended) 1.57
  • Width 20.32
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 75
  • For Use With Mates with Plug Housing (Using Pin Contacts)
2-1445093-6 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Number of Power Positions 6
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Contact Layout Inline
  • Wire/Cable Size 30 – 20
  • Wire/Cable Size .051 – .517
  • Wire/Cable Size 100.5 – 1022
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Retention Bump
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Polarization
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Length 19
  • Height 9.24
  • PCB Thickness (Recommended) .062
  • Width 3.86
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 182
770251-4 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 7
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin-Lead
  • Contact Termination Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Tin-Lead
  • Crimp Area Plating Thickness 1.27
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.27
  • Wire/Cable Size 20 – 14
  • Wire/Cable Size .5 – 2
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mating Pin Diameter 2.18
  • Accepts Wire Insulation Diameter Range 1.52 – 3.3
  • Operating Temperature Range -55 – 120
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • VDE Tested Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Standard Universal MATE-N-LOK(Pin)
926902-3 Rectangular Connector Contacts  1
  • Connector System Wire-to-Wire
  • Wire/Cable Type Discrete Wire
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Contact
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Configuration Split
  • Contact Type Pin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Classification Power
  • Contact Base Material CuSn4
  • Contact Current Rating (Max) 19
  • Termination Method to Wire & Cable Crimp
  • Contact Retention With
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 1.5 – 2.5 mm²
  • Accepts Wire Insulation Diameter Range 3.3 – 5.1
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • VDE Tested Yes
  • CSA Rating Certified
  • Packaging Method Box
  • Packaging Quantity 1000
794423-1 Rectangular Boots & Strain Relief  1
  • Accessory Type Strain Relief
  • Insert Supplied Yes
  • Product Type Accessory
  • Material Nylon
  • Color Natural
  • Operating Temperature Range -20 – 105
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Hinged
1-480704-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Plug
  • Number of Positions 6
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Red
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
926302-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 10
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material PA 66
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 500
770252-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 7
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – 1
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mating Pin Diameter 2.18
  • Accepts Wire Insulation Diameter Range 1.02 – 2.54
  • Operating Temperature Range -55 – 120
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • VDE Tested Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Standard Universal MATE-N-LOK(Socket)
770251-3 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 7
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Wire/Cable Size 20 – 14
  • Wire/Cable Size .5 – 2
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mating Pin Diameter 2.18
  • Accepts Wire Insulation Diameter Range 1.52 – 3.3
  • Operating Temperature Range -55 – 120
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • VDE Tested Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Standard Universal MATE-N-LOK(Pin)
770055-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon GF
  • Panel Thickness .76 – 2.29
  • Operating Temperature Range -55 – 120
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Standard Universal MATE-N-LOK Connectors
926302-3 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 10
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material PA 66
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard UL
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 500
643585-2 Rectangular Boots & Strain Relief  1
  • Accessory Type Strain Relief
  • Insert Supplied No
  • Product Type Accessory
  • Material Nylon
  • Color Natural
  • Operating Temperature Range -20 – 105
  • Agency/Standard CSA
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Strain relief part number represents one half of a strain relief. Two of a part number are required per connector.
641974-3 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 12
  • PCB Mount Orientation Vertical
  • Number of Power Positions 12
  • Number of Signal Positions 0
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Multiple Contact Types Without
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.7
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Standard Polarized Tail
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon
  • Length 26.67
  • Height 13.97
  • PCB Thickness (Recommended) 3.18
  • Width 20.32
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 75
  • For Use With Mates with Plug Housing (Using Socket Contacts)
770672-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 19
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Angle Straight
  • Wire/Cable Size 30 – 26
  • Wire/Cable Size .05 – .13
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.13
  • Accepts Wire Insulation Diameter Range .81 – 1.45
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR 7189
  • Agency/Standard CSA
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • VDE Tested Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Universal MATE-N-LOK Plug or Cap Housing