794048-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Contact Type Pin
  • Selectively Loaded No
  • Number of Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing .36
  • Contact Layout Matrix
  • Operating Voltage 250
  • Contact Retention Without
  • Multiple Contact Types Without
  • Panel Mount Feature Type Mounting Brackets
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.95
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon 6/6
  • Length 14.73
  • Height 23.62
  • Width 28.45
  • Panel Thickness 25.9 – 64.51
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA Rating Certified
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Plug Housing
926333-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 7
  • Preloaded No
  • Material Polyamide
  • Housing Color Black
  • Packaging Method Package
  • Packaging Quantity 2000
926334-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 7
  • Preloaded No
  • Material Polyamide
  • Housing Color Black
  • Packaging Method Carton
  • Packaging Quantity 4000
927394-1 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 12
  • Preloaded No
  • Material Polyamide
  • Lock Type Positive Lock
  • Housing Color Natural
  • Housing Material Polyamide GF
  • UL Flammability Rating UL 94V-2
  • Packaging Method Carton
  • Packaging Quantity 3000
  • Comment This connector can be loaded with 9 X CI 2
927395-1 Standard Rectangular Connectors  1
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 7
  • Preloaded No
  • Material Polyamide
  • Lock Type Positive Lock
  • Housing Color Natural
  • Housing Material Polyamide GF
  • UL Flammability Rating UL 94V-2
  • Packaging Method Carton
  • Packaging Quantity 1700
  • Comment This connector can be loaded with 6 X CI 2