16KB2LF037 Parallel Pair Cable  1
  • Product Type Cable
  • Product Classification Cable - Parallel Pair
  • Number of Strands 16
  • Number of Pairs 8
  • Bandwidth 14
  • Jacket Material Flexible PVC
  • Conductor Material Silver-Plated Copper
  • Insulation Material Foam Polypropylene
  • Conductor Plating Silver
  • Wire Size 30
  • Wire Size .0509
  • Installation Bend Radius 30.5
16KD2LF039 Parallel Pair Cable  1
  • Product Type Cable
  • Product Classification Cable - Parallel Pair
  • Number of Strands 16
  • Number of Pairs 8
  • Bandwidth 14
  • Jacket Material Flexible PVC
  • Conductor Material Silver-Plated Copper
  • Insulation Material Foam Polypropylene
  • Conductor Plating Silver
  • Wire Size 28
  • Wire Size .081
  • Installation Bend Radius 38.1