122FJ00011 Sensor Cable Assemblies
  • Product Type Cable
  • Insulation Material FEP
  • Overall Outside Cable Diameter 5.59
01CHC00014 High Speed Digital & Data Cable
  • Cable Type THINNET
  • Product Type Cable
  • Cable Style Coax
  • Dielectric Material Foam Polyethylene
  • Wire/Cable Type Coaxial Cable
  • Product Classification Cable - Coaxial
  • Number of Coaxes 1
  • Impedance 50
  • Velocity of Propagation 80%
  • Jacket Material PVC
  • Conductor Material Copper
  • Jacket Color Fawn Gray
  • Insulation Material Foam Polyethylene
  • Shield Style Single
  • Shield Material Aluminum/Polyester/Aluminum
  • Shield Capacity .8
  • Coax Inner Shield Material Aluminum/Polyester/Aluminum
  • Coax Outer Shield Material Braid
  • Wire Size 20
  • Wire Diameter .97
  • Overall Outside Diameter 4.7
  • Dielectric Diameter 2.58
  • Wire Size .52
  • Wire Size 1216
  • Overall Core Diameter 2.59
01CJ70ABVA High Speed Digital & Data Cable
  • Cable Type RG 6
  • Product Type Cable
  • Cable Style Coax
  • Dielectric Material Foam Polyethylene
  • Wire/Cable Type Coaxial Cable
  • Product Classification Cable - Coaxial
  • Number of Coaxes 1
  • Impedance 75
  • Velocity of Propagation 78%
  • Jacket Material PVC
  • Conductor Material Solid Bare Copper Weld
  • Jacket Color Black
  • Insulation Material Foam Polyethylene
  • Shield Style Single
  • Shield Material Aluminum/Polyester/Aluminum
  • Shield Capacity .95
  • Coax Inner Shield Material Aluminum/Polyester/Aluminum
  • Coax Outer Shield Material Braid
  • Wire Size 18
  • Wire Diameter 1.01
  • Overall Outside Diameter 6.5
  • Dielectric Diameter 4.5685
  • Wire Size .81
  • Wire Size 1624
  • Overall Core Diameter 4.57
04ZZXLF008 Power Cable Assemblies
  • Shielded Yes
  • Product Type Cable
  • Overall Outside Cable Diameter 6.86
  • Wire Size 22
  • Comment Cables are designated in accordance with DeviceNET Specifications, Volume 1, Rel. 2.0. DeviceNET Specifications DSE-2S6-01, 02. Additional constructions available on request.