CZ8736-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included No
  • Product Family LJT_
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Paper to Plastic
  • Insulation Diameter 8.5 – 18.6
  • Sheath Outside Diameter 27 – 54
  • Cross-Section Range (NAKLEY/NIKLEY) 035 – 150
  • Cross-Section Range (NKBA/NAKBA) 035 – 150
  • Cross-Section Range (Plastic) 035 – 150
  • Halogen Free Yes
  • Application Type Transition
  • Low Smoke Emission No
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 5
  • Minimum Packaging Unit 1
CZ8738-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included No
  • Product Family LJT_
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Paper to Plastic
  • Insulation Diameter 13.5 – 23.7
  • Sheath Outside Diameter 38 – 62
  • Cross-Section Range (NAKLEY/NIKLEY) 095 – 240
  • Cross-Section Range (NKBA/NAKBA) 095 – 185
  • Cross-Section Range (Plastic) 095 – 240
  • Halogen Free Yes
  • Application Type Transition
  • Low Smoke Emission No
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 5
  • Minimum Packaging Unit 1
CZ8739-000 Joints & Splices  1
DIN V 47640 EN 50393
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Insulation Plastic
  • Mechanical Connectors Included No
  • Product Family LJT_
  • Coating Style Inline
  • Number of Cores 4
  • Voltage Class ≤ 1
  • Outer Insulation Tube
  • Cable Connection Paper to Plastic
  • Insulation Diameter 6.5 – 11.4
  • Sheath Outside Diameter 21 – 36
  • Cross-Section Range (NAKLEY/NIKLEY) 010 – 050
  • Cross-Section Range (NKBA/NAKBA) 010 – 035
  • Cross-Section Range (Plastic) 016 – 050
  • Halogen Free Yes
  • Application Type Transition
  • Low Smoke Emission No
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Emission Free Yes
  • Standards EN 50393
  • CSA Certified Yes
  • Design Specification DIN V 47640
  • Product Availability EMEA
  • Minimum Order Quantity 5
  • Minimum Packaging Unit 1