12510000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling - Pre-Printed Cable Markers

12510000 - 12510000

  • TE Internal Number: 930554-000

  • Alias ID: 6-1198145-4

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 7
  • Compatible Cable Diameter 2 – 3.2
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
12520000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling - Pre-Printed Cable Markers

12520000 - 12520000

  • TE Internal Number: 201546-000

  • Alias ID: 3-1198201-7

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 9
  • Printed Marking F
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
12530000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling - Pre-Printed Cable Markers

12530000 - 12530000

  • TE Internal Number: 086068-000

  • Alias ID: 4-1198211-0

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 11
  • Printed Marking G
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
12540000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling - Pre-Printed Cable Markers

12540000 - 12540000

  • TE Internal Number: 291718-000

  • Alias ID: 9-1198195-7

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 13
  • Printed Marking H
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
12550000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling - Pre-Printed Cable Markers

12550000 - 12550000

  • TE Internal Number: 008970-000

  • Alias ID: 6-1198219-9

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 15
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
12560000 Pre-Printed Cable Markers
PRODUCT

Identification & Labeling - Pre-Printed Cable Markers

12560000 - 12560000

  • TE Internal Number: 379278-000

  • Alias ID: 1198186-3

active
  • Marker Style Z- Type/ Push-On
  • Marker Color Brown
  • Marker Height 4.5
  • Marker Size 18
  • Compatible Cable Diameter 4.3 – 6.9
  • Printed Marking Color Black
  • Packaging Quantity 1
  • Packaging Method Box
301-LE Blank Die-Cut Labels
PRODUCT

Identification & Labeling - Blank Die-Cut Labels

301-LE - 301-LE

  • TE Internal Number: 456834-000

  • Alias ID: 6-1198180-6

active
  • Self-Laminating No
  • Product Type Labels
  • Tamper Evident No
  • Number of Labels Across 10
  • Material Polyester
  • Horizontal Repeat 20.3
  • Operating Temperature Range -40 – 150
  • Energy Product Yes
  • Recommended Printer T300
  • Label Type Die-Cut
  • Adhesive Type Permanent Acrylic
  • Label Width 16.5
  • Label Height 5.08
  • Label Color White
  • Vertical Repeat 5.1
  • Labels per Sheet 480
  • Printer Type Laser
  • Energy Label Type Pressure Sensitive
  • Performance Labels No
  • UL Listed Yes
  • Packaging Quantity 4800
  • Packaging Method Package
303-LE Blank Die-Cut Labels
PRODUCT

Identification & Labeling - Blank Die-Cut Labels

303-LE - 303-LE

  • TE Internal Number: 676186-000

  • Alias ID: 7-1198163-3

active
  • Self-Laminating No
  • Product Type Labels
  • Tamper Evident No
  • Number of Labels Across 8
  • Material Polyester
  • Horizontal Repeat 25.4
  • Operating Temperature Range -40 – 150
  • Energy Product Yes
  • Recommended Printer T300
  • Label Type Die-Cut
  • Adhesive Type Permanent Acrylic
  • Label Width 20.3
  • Label Height 6.4
  • Label Color White
  • Vertical Repeat 6.4
  • Labels per Sheet 304
  • Printer Type Laser
  • Energy Label Type Pressure Sensitive
  • Performance Labels No
  • UL Listed Yes
  • Packaging Quantity 3040
  • Packaging Method Package
304-LE Blank Die-Cut Labels
PRODUCT

Identification & Labeling - Blank Die-Cut Labels

304-LE - 304-LE

  • TE Internal Number: 762854-000

  • Alias ID: 3-1198154-0

active
  • Self-Laminating No
  • Product Type Labels
  • Tamper Evident No
  • Number of Labels Across 8
  • Material Polyester
  • Horizontal Repeat 25.4
  • Operating Temperature Range -40 – 150
  • Energy Product Yes
  • Recommended Printer T300
  • Label Type Die-Cut
  • Adhesive Type Permanent Acrylic
  • Label Width 20.3
  • Label Height 12.7
  • Label Color White
  • Vertical Repeat 12.7
  • Labels per Sheet 152
  • Printer Type Laser
  • Energy Label Type Pressure Sensitive
  • Performance Labels No
  • UL Listed Yes
  • Packaging Quantity 1520
  • Packaging Method Package
304-LM Blank Die-Cut Labels
PRODUCT

Identification & Labeling - Blank Die-Cut Labels

304-LM - 304-LM

  • TE Internal Number: A63603-000

  • Alias ID: 8-1200610-5

active
  • Self-Laminating No
  • Product Type Labels
  • Tamper Evident No
  • Number of Labels Across 8
  • Material Metalized Polyester
  • Horizontal Repeat 25.4
  • Operating Temperature Range -40 – 150
  • Energy Product Yes
  • Recommended Printer T300
  • Label Type Die-Cut
  • Adhesive Type Permanent Acrylic
  • Label Width 20.3
  • Label Height 12.7
  • Label Color Silver
  • Vertical Repeat 12.7
  • Labels per Sheet 152
  • Printer Type Laser
  • Energy Label Type Pressure Sensitive
  • Performance Labels No
  • UL Listed Yes
  • Packaging Quantity 1520
  • Packaging Method Package